Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
NTG48 | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.40mm | |
NTG5 | VFQFPN | 5 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.10mm | |
NTG56 | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.80mm | 0.40mm | |
NTG6 | DFN | 6 | G | PLASTIC | Yes | 1.40mm | 1.40mm | 0.75mm | 0.40mm | |
NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
NTG68 | VFQFPN | 68 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
NTG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
NVG10 | VFQFPN | 10 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.55mm | 0.40mm | |
NVG12 | VFQFPN | 12 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.55mm | 0.40mm | |
NVG28 | VFQFPN | 28 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.60mm | 1.00mm | |
NVG76 | VFQFPN | 76 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.85mm | 0.40mm | |
NXG24 | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.50mm | |
NXG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.40mm | |
NXG36 | VFQFPN | 36 | G | PLASTIC | Yes | 8.00mm | 5.00mm | 0.90mm | 0.50mm | |
NYG88 | VFQFPN | 88 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 0.90mm | 0.50mm | |
PA56 | TSSOP | 56 | 240 | PLASTIC | No | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
PAA | P3.064A | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
PAB | P3.064A | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 2.92mm | 1.30mm | 0.00mm | 0.00mm |
PAC | P3.064 | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 2.92mm | 1.30mm | 0.00mm | 0.00mm |
PAD | P3.064 | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 2.92mm | 1.30mm | 0.00mm | 0.00mm |
PAG48 | TSSOP | 48 | G | PLASTIC | Yes | 12.50mm | 6.10mm | 1.00mm | 0.50mm | |
PAG56 | TSSOP | 56 | G | PLASTIC | Yes | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
PAG64 | TSSOP | 64 | G | PLASTIC | Yes | 17.00mm | 6.10mm | 1.00mm | 0.50mm | |
PBA | P8.064A | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
PBB | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm | |
PBC | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBD | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
PBE | P5.064B | TSOT | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBF | P5.064A | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBG | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBG32 | SOJ | 32 | G | PLASTIC | Yes | 20.90mm | 10.20mm | 2.20mm | 1.27mm | |
PBG36 | SOJ | 36 | G | PLASTIC | Yes | 23.40mm | 10.20mm | 2.20mm | 1.27mm | |
PBG44 | SOJ | 44 | G | PLASTIC | Yes | 28.60mm | 10.20mm | 2.90mm | 1.27mm | |
PBH | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBI | P5.064B | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
PBJ | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBK | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBL | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PBM | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBN | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBO | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PBP | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
PBQ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 0.00mm | 0.95mm |
PBR | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBS | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBT | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBU | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 1.10mm | 0.65mm |
PBV | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBW | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBX | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |