Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
LPH L4.2.00X1.25 ODFN 4 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.70mm
LPI L8.3X3K TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 16.51mm
LPJ L8.3X3H TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LPL L8.2.1X2.0 ODFN 8 PLASTIC PLASTIC Yes 2.00mm 2.10mm 0.70mm 0.50mm
LPM L10.3X2.6 ODFN 10 PLASTIC PLASTIC Yes 2.59mm 3.00mm 0.70mm 0.50mm
LPO L32.4X4D TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
LPQ L6.2X2.1 DODFN 6 PLASTIC PLASTIC Yes 1.98mm 2.08mm 0.00mm 0.65mm
LPS L8.2.40X4 ODFN 8 PLASTIC PLASTIC Yes 4.00mm 2.40mm 1.20mm 0.97mm
LPT L6.2X2.1 DODFN 6 PLASTIC PLASTIC Yes 1.98mm 2.08mm 0.00mm 0.65mm
LPU L6.2X2.1 ODFN 6 PLASTIC PLASTIC Yes 2.00mm 2.10mm 0.75mm 0.65mm
LPY L8.3X3K TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 16.51mm
LPZ L8.3X3J DFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.65mm
LQA L8.2X3 DFN 8 PLASTIC PLASTIC Yes 2.01mm 3.00mm 0.90mm 0.50mm
LQC L12.4X3 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LQD L12.4X3A TDFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.75mm 0.50mm
LQE L8.2X3A TDFN 8 PLASTIC PLASTIC Yes 2.01mm 3.00mm 0.75mm 0.50mm
LQF L20.5.5X4.0 DFN 20 PLASTIC PLASTIC Yes 3.99mm 5.51mm 0.90mm 0.50mm
LQG L12.4X3 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LQH L10.3X3A TDFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LQI TDFN 12 PLASTIC PLASTIC Yes 3.51mm 3.00mm 0.75mm 0.00mm
LQJ L8.2X3B X2DFN 8 PLASTIC PLASTIC Yes 2.01mm 3.00mm 0.00mm 0.00mm
LQK L18.5X3 TDFN 18 PLASTIC PLASTIC Yes 4.98mm 3.00mm 0.75mm 0.00mm
LQL MDP0046 TQFN 24 PLASTIC PLASTIC Yes 3.99mm 5.00mm 0.75mm 0.00mm
LQM L20.4.0X5.5 DFN 20 PLASTIC PLASTIC Yes 3.99mm 5.51mm 0.90mm 0.00mm
LQN L8.2X2C TDFN 8 PLASTIC PLASTIC Yes 2.01mm 2.01mm 0.75mm 0.50mm
LQO L32.4X4D TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
LQP L10.3X2 TDFN 10 PLASTIC PLASTIC Yes 3.00mm 19.81mm 0.75mm 0.00mm
LQQ L10.4X3A DODFN 10 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.00mm 0.00mm
LQU L10.3X3 DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LQV L14.4X3 TDFN 14 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.75mm 0.00mm
LQX L10.4X3A ODFN 10 PLASTIC PLASTIC Yes 3.00mm 3.99mm 0.70mm 0.50mm
LQZ L10.4X3A ODFN 10 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.70mm 0.50mm
LRA MDP0046 QFN 24 PLASTIC PLASTIC Yes 3.99mm 5.00mm 0.90mm 0.00mm
LRB L32.5X5B QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LRC L28.5X5B TQFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LRE L56.8X8E QFN 56 PLASTIC PLASTIC Yes 8.00mm 8.00mm 0.90mm 0.50mm
LRF L32.4X4 TQFN 32 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LRG L40.5X5A TQFN 40 PLASTIC PLASTIC Yes 4.98mm 4.98mm 0.75mm 0.40mm
LRH L24.4X4D QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LRL L6.1.65X1.65 ODFN 6 PLASTIC PLASTIC Yes 1.65mm 1.65mm 0.70mm 0.50mm
LRM L7.2.0X3.4 HODFN 7 PLASTIC PLASTIC Yes 3.40mm 2.00mm 1.00mm 0.45mm
LRN L6.1.65X1.65A HODFN 6 PLASTIC PLASTIC Yes 1.65mm 1.65mm 0.50mm 0.50mm
LRO L32.4X4G TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.40mm
LRP L12.4X4 QFN 12 PLASTIC PLASTIC Yes 3.99mm 3.99mm 1.00mm 0.80mm
LRQ L11.4X4 DFN 11 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LRR L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LRS L8.2X2C TDFN 8 PLASTIC PLASTIC Yes 2.01mm 2.01mm 0.75mm 0.50mm
LRT L16.3X3B QFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LRU L8.2X3C uTDFN 8 PLASTIC PLASTIC Yes 2.00mm 3.00mm 0.50mm 0.50mm
LRV GWS9294 DFN 4 SPD_GENERAL SPD_GENERAL Yes 2.00mm 2.00mm 0.00mm 0.00mm