Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
LFF L32.5X5G QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LFG L48.6X6B QFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LFG32 LGA 32 G PLASTIC Yes 6.00mm 6.00mm 0.80mm 0.50mm
LFH L16.4X4E QFN 16 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.65mm
LFI L39.5X6 QFN 31 PLASTIC Yes 0.20mm 0.20mm 0.79mm
LFJ L16.5X5B QFN 16 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.80mm
LFK L28.4X5A QFN 28 PLASTIC PLASTIC Yes 3.99mm 5.00mm 0.90mm 0.50mm
LFL L28.5X5 QFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LFM L20.4X4C QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LFN L12.3X3C TDFN 12 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.40mm
LFO L39.5X6A QFN 39 PLASTIC PLASTIC Yes 0.24mm 0.20mm 0.03mm 0.02mm
LFP L12.4X4A DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LFQ L40.5X5B QFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
LFR L8.3X3 QFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.65mm
LFS L60.7X7 QFN 60 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
LFT L50.5X10 QFN 50 PLASTIC PLASTIC Yes 10.01mm 5.00mm 0.90mm 0.50mm
LFU L12.4X3 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LFV L32.5X5J QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LFX L16.3X3B QFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LFY L10.4X4 TDFN 10 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.80mm
LFZ L12.4X4C DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.50mm
LG2 L32.4X4C QFN 32 PLASTIC Yes 3.99mm 3.99mm 0.85mm 0.40mm
LGA L32.5X5N SCQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LGB L68.10X10D WFQFN 68 PLASTIC PLASTIC Yes 9.98mm 9.98mm 0.85mm 0.50mm
LGC L22.4X4 SCQFN 22 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LGC120 LGA 120 G PLASTIC Yes 16.30mm 17.00mm 1.85mm 0.40mm
LGD L32.5X5 QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LGE L48.7X7N SCQFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LGF L24.4X4L SCQFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LGG L22.4X4 VFQFPN 22 G PLASTIC Yes 0.16mm 0.16mm 0.04mm 0.02mm
LGG12 LGA 12 G PLASTIC Yes 3.00mm 3.00mm 0.70mm 0.50mm
LGG20 LGA 20 G PLASTIC Yes 4.00mm 4.00mm 0.70mm 0.50mm
LGG22 LGA 22 G PLASTIC Yes 20.00mm 18.00mm 1.30mm 3.30mm
LGG32 LGA 32 G PLASTIC Yes 9.00mm 3.50mm 1.40mm 0.50mm
LGG48 LGA 48 G PLASTIC Yes 7.00mm 7.00mm 1.00mm 0.50mm
LGG6 LGA 6 G PLASTIC Yes 2.00mm 2.20mm 0.70mm 0.80mm
LGG8 LGA 8 G PLASTIC Yes 1.50mm 1.50mm 0.70mm 0.50mm
LGH L72.10X10J SCQFN 72 PLASTIC Yes 10.00mm 10.00mm 0.85mm 0.50mm
LGI L24.4X4D QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LGJ L24.4X4K SCQFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LGK L68.10X10E SCQFN 68 PLASTIC PLASTIC Yes 10.00mm 10.00mm 0.85mm 0.50mm
LGL L48.7X7N SCQFN 48 PLASTIC Yes 7.01mm 0.00mm 0.90mm 0.50mm
LGM L32.5X5A TQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LGN L24.4X4 QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LGO L48.6X6 TQFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.75mm 0.40mm
LGP L40.6X6 QFN 40 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LGR L48.7X7 QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LGR48 LGA 48 G PLASTIC Yes 7.00mm 7.00mm 0.70mm 0.50mm
LGS L32.5X5B QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LGT L20.4X4 QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm