Skip to main content
Renesas Electronics Corporation

Features

  • Electrically screened to DLA SMD# 5962-13214
  • Acceptance tested to 50krad(Si) (LDR) wafer-by-wafer
  • <5µs recovery from SEE (LETTH = 86.4MeV•cm2/mg)
  • Unity gain stable
  • Rail-to-rail input and output
  • Wide gain bandwidth product: 19MHz
  • Wide single and dual supply range: 2.7V to 40V max
  • Low input offset voltage: 400µV
  • Low current consumption (per amplifier): 1.1mA, typ.
  • No phase reversal with input overdrive
  • Slew rate - Large signal: 60V/µs
  • Operating temperature range: -55°C to +125°C
  • Radiation acceptance (see TID report)
    • High dose rate (50-300rad(Si)/s): 300krad(Si)
    • Low dose rate (0.01rad(Si)/s): 50krad(Si)
  • SEE hardness (see SEE report for details)
    • SEB LETTH (VS = ±21V): 86.4MeV•cm2/mg
    • SEL immune (Silicon-on-Insulator (SOI) process)

Description

The ISL70444SEH features four low-power amplifiers optimized to provide maximum dynamic range. This operational amplifier (op amp) features a unique combination of rail-to-rail operation on the input and output, as well as a slew-enhanced front-end that provides ultra-fast slew rates that are positively proportional to a given step size, thereby increasing accuracy under transient conditions, whether it's periodic or momentary. The ISL70444SEH also offers low power, low offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. With <5µs recovery for Single-Event Transients (SET) (LETTH = 86. 4MeV•cm2/mg), the number of filtering components needed is drastically reduced. The ISL70444SEH is also immune to single-event latch-up because it is fabricated using Renesas' proprietary PR40 Silicon-on-Insulator (SOI) process. The amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. Applications for this amplifier include precision instrumentation, data acquisition, precision power supply controls, and process controls. The ISL70444SEH is available in a 14 Ld hermetic ceramic flatpack and die forms that operate across the temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
AVOL (dB)118
Bandwidth (MHz)19
Channels (#)4
CMRR (dB)92
IOUT (mA)10
IS per Amp (mA)2.4
Noise VN (nV/√Hz)11.3
Offset Voltage (max)400µV
PSRR (db)123
Rail-to-Rail Input/OutputYes
Slew Rate (V/µs)60
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.7 x 6.5 x 2.34141.3
DIE

Applications

  • Precision instruments
  • Active filter blocks
  • Data acquisition
  • Power supply control
  • Process control

Applied Filters: