Overview
Renesas radiation-hardened (rad-hard) digital-to-analog converters (DACs) are designed to meet the rigorous demands of mission-critical applications. Equipped with advanced digital-to-analog conversion capabilities, our DACs deliver analog outputs with minimal noise and distortion. These Hi-Rel solutions provide high resolution and exceptional signal fidelity—crucial for accurate data representation.
Renesas offers products across many screening flows: QML-V, QML-V-equivalent, QML-P, QML-P-equivalent, and RT Plastic. Refer to product datasheets to determine which flows are applicable.
High-Precision Conversion
Accurate and monotonic digital-to-analog conversion, with low integral nonlinearity (INL), and high resolution, ensure stable and predictable output signals.
High-Speed Performance
Fast settling times and low latency enable quick signal updates, supporting high-frequency applications like waveform synthesis and real-time signal reconstruction.
Designed for High Reliability
Engineered for long-term stability, these DACs feature low power dissipation, integrated voltage references, and radiation-tolerance for reliable operation in extreme environments.