| Item | E2 Emulator | E2 Emulator Lite | E1 Emulator |
|---|---|---|---|
| Target Connector | 14-pin/2.54-mm-pitch connector | (same as the left) | (same as the left) |
| Debug Interfaces | JTAG, FINE | (same as the left) | (same as the left) |
| Hot Plugin (Note1) | Use the included GND cable. | An optional (sold separately) hot plug-in adapter is required. | (same as the left) |
| Tracing | Internal trace memory is used. | (same as the left) | (same as the left) |
| External Trigger Input | Break on external trigger input is available. | Not available | (same as the left) |
| External Trigger Output | Trigger output in response to events is available. | Not available | (same as the left) |
| Power Consumption Tuning Solutions | Available for the RX100 and RX200 series (Note2) | Not available | (same as the left) |
For details of the functionality of each of the emulators, refer to On-Chip Debugger Functional Overview (PDF | English, 日本語) .
Notes:
- Only available for the JTAG connection
- We will be making this available for the RX600 and RX700 series as well in the future.
Information on the discontinuation of E1 emulator production and on its successor products
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
>> Tool News: [Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.