Skip to main content

Overview

Description

The E30A Emulator is an on-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100 Series MCUs. NSD is Renesas original OCD (On-chip Debugger).

Features

  • OCD (On Chip Debugger) method
    • No probing the MCU's foot pattern is necessary, and free from worry about degradation of a MCU signal.
    • No dedicated evaluation chip or packaged components required to debug the user system.
    • Newly-developed NSD method (Emulator connection method)
      • Allows emulator to debug the user system just connecting it to one coaxial cable.
      • A dedicated coaxial cable which comes with the product is 1.8 meters in length and is flexible.
  • Learn more

Release Information

R32C/100 E30A Emulator debugger

Latest Ver.: V.1.02 Release 00
Released: Feb 21, 2011

Details of upgrade (See Tool News)

Operating Environment

 

Target Devices

Downloads

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Additional Details

Specifications

Item Description
Product part number R0E00030AKCT00
Applicable MCU M16C Family R32C/100 Series
  • R32C/111 Group
  • R32C/116, 117, 118 Group
  • R32C/120, 121 Group
  • R32C/142 Note1, 145 Group
  • R32C/151, 152, 153, 156, 157 Group
  • R32C/160, 161 Group
Available MCU mode Single-chip mode
Memory expansion mode
Max. operating frequency 100MHz (CPU clock)
Emulation memory Not available (internal flash ROM used as emulation memory)
Software break Max. 256 points (implemented by instruction replacement)
Execution Address break Max. 8 points (execution address/ data access)
  • Trace point/ time measurement event
  • Only address and R/W attribute specifiable for data access break
  • One data comparison breakpoint specifiable in software
Hardware break
Combinatorial break point OR/ status transition (in forward direction)
Trace mode Trace priority/ MCU execution priority specifiable
Trace capacity 8M events (Trace Priority)/ 512 events (MCU execution priority)
Trace contents Branch source and Branch destination/ conditional branch/ data access
Trace event Max. 8 points/ 4 areas (prefetch address/ data access)
  • Trace point/ time measurement event
  • Start/ end/ extraction event specifiable
Time measurement Execution time (between Go-Stop, 32-bit CPU clock counter)
Interval time 3 points (between data access, 40-bit counter)
RAM monitor Specifiable in byte or word unit
  • pseudo-RAM monitor realized by software (one event used)
Coverage Not available
Simultaneously usable functions by operation mode   Break Trace Execution Time RAM Monitor
Execution Address Data Access Address Range Data Comparison
Trace trace-priority lens lens

-

-

lens

-

-

MCU execution priority lens lens

-

lens lens

-

-

Time measurement lens lens

-

-

-

lens

-

RAM monitor lens lens lens

-

-

-

lens
Writer

-

-

-

-

-

-

-

Host machine I/F USB 2.0(High Speed)
Target I/F 2-pin (50Ω coaxial cable)
3-pin (via coaxial converter board)
8-pin (via option board)
Target I/F signal NSDport, GND (When using coaxial cable/ coaxial converter board)
NSDport, GND, Vcc1, Vcc2, RESET# (When using option board)
Targetless debugging Not available
Emulator power supply Supply power from a separately purchased AC adapter.
For recommended specifications of the AC adapter, see the user’s manual for the E30A emulator.
Target MCU power supply Supplied from a user system
Target host PC (OS) Refer to Operating Environments of Products.
Outside dimension
(except the protruding part)
Width: 136.3mm, depth: 104.0mm, height: 36.8mm
Weight Approx. 300g
Operating Environment Temperature: 5ºC to 35ºC (No condensation)
Storage Environment Temperature: -10ºC to 60ºC (No condensation)
Overseas standard European Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Note:lens Available | — Not Available

  1. When using E30A emulator with the device, please select the following MCU file name.
Using device Selecting MCU file
MCU Group Device name
R32C/142 Group R5F6442F \McuFiles\R32C_145\R5F6445F_E30A.mcu
R32C/142 Group R5F6442H \McuFiles\R32C_145\R5F6445H_E30A.mcu

Components

  • E30A Emulator main unit
  • USB I/F cable
  • Target I/F cable
  • Coaxial connector
  • Coaxial converter board
  • Connector for coaxial converter board
  • Option I/F cable
  • Option board
  • Option board connector
  • Software CD-ROM

System Configuration

Image
e30a-system-config-e