The following Firmware Integration Technology (FIT) modules support the RX72N group of microcontrollers.

Device Driver

Kind of Module Function FIT Module (Download)
BSP Basic Settings Board Support Package (BSP)
Peripheral Function Modules Power Supply Monitoring Voltage Detection Circuit (LVD)
Interrupt Interrupt Controller (IRQ)
Data Transfer Data Transfer Controller (DTC)
DMAC DMA Controller (DMAC)
I/O Settings I/O Ports (GPIO)
Pin Settings Multi-Function Pin Controller (MPC)
Timer Compare Match Timer (CMT)
Compare Match Timer W (CMTW)
Real-Time Clock (RTC)
Safety Independent Watchdog Timer (IWDT)
Watchdog Timer (WDT)
Communications SCI Serial Communications Interface (SCI: Asynchronous/Clock Synchronous)
I2CBus Serial Communications Interface (SCI: Simple I2C Bus)
I2C Bus Interface (RIIC)
SPI Serial Peripheral Interface (RSPI)
QSPI Quad Serial Peripheral Interface (QSPI: Device Driver for Serial Memory Control)
USB USB Basic Firmware
USB Host Mass Storage Class
USB Host Communication Device Class
USB Host Human Interface Device Class
USB Peripheral Mass Storage Class
USB Peripheral Communications Device Class
USB Peripheral Human Interface Device Class
IEEE1588 PTP Module for the Ethernet Controller (EPTPC)
Ethernet EPTPC Light Module (EPTPC Light: Device Driver for Enhanced Ethernet Function)
Ethernet Controller (ETHERC)
CAN Controller Area Network (CAN)
PDC Parallel Data Capture Unit (PDC)
SDHI SD Host Interface (SDHI)
SDSI SD Slave Interface(SDSI)
MMCIF MultiMediaCard Interface (MMCIF)
Analog A/D 12-Bit A/D Converter (S12AD)
D/A D/A Converter (DAC)
On-Chip Flash Memory Flash Memory (On-chip flash memory Programing)
Sound/Audio Serial Sound Interface (SSI)
Security Trusted Secure IP(TSIP) Please contact us.
Other Graphic LCD Controller (GLCDC)
Byte Queue Buffer (Data Management)
Long Queue Buffer (Data Management)