Skip to main content
Alternative(s) Available
NRND - No Recommended Replacements Available - NRND
  • Notes:KAD5514P-12 is not recommended for new designs and has no alternative product available.

Features

  • Programmable gain, offset, and skew control
  • 950MHz analog input bandwidth
  • 60fs clock jitter
  • Over-range indicator
  • Selectable clock divider: ÷1, ÷2, or ÷4
  • Clock phase selection
  • Nap and sleep modes
  • Two’s complement, gray code or binary data format
  • DDR LVDS-compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)

Description

The KAD5514P (KAD5514P-12, KAD5514P-17, KAD5514P-21, KAD5514P-25) is a family of low-power, high performance 14-bit, analog-to-digital converters. The family is designed with the proprietary FemtoCharge™ technology on a standard CMOS process, and supports sampling rates of up to 250MSPS. The KAD5514P is part of a pin-compatible portfolio of 10, 12, and 14-bit ADCs with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability and fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5514P is available in 72 Ld and 48 Ld QFN packages with an exposed paddle. The devices operate from a 1. 8V supply, and performance is specified across the full industrial temperature range (-40°C to +85°C).

Parameters

AttributesValue
Resolution (bits)14
Channels (#)1
Conversion Rate (Max) (kSPS)125000
Input BW (MHz)950
Power Consumption (mW)345
SFDR (dB) (dB)84.9
SNR (dbFS)70.9
InterfaceLVDS/LVCMOS
Supply Voltage (V)1.8 - 1.8
Digital Supply Voltage (V)1.8 - 1.8
Differential NonLinearity LSB0.3
Integral NonLinearity LSB5
Input VIN ((VPP, differential))1.47
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN10.0 x 10.0 x 0.90720.5

Applications

  • Power amplifier linearization
  • Radar and satellite antenna array processing
  • Broadband communications
  • High-performance data acquisition
  • Communications test equipment
  • WiMAX and microwave receivers

Applied Filters: