IDT's ADC demostration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
Features
- Single power supply (on-board regulators)
- SMA connector for clock and analog input signals
- LVDS/DDR outputs