Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The YRPBRL78G14 is a promotion board for the new Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.

Features

  • Easy to use device demonstration capabilities
    • The YRPBRL78G14 contains elements to easily demonstrate simple I/O-functions (i.e. LED output, I/O lines, UART serial interface) together with the key functions such as Real Time Clock (RTC), ADC, Timers, safety functions and on-chip data flash.
  • Power supply via USB interface
    • The YRPBRL78G14 is powered via USB interface. No separate power supply is needed, although a connector is provided to supply an external power supply if required.
  • On-Board debug function
    • The YRPBRL78G14 supports an On-Board debug function by using the IAR CSPY debugger, without the need of additional debug hardware. It allows Flash programming and supports standard debug functions such as code execution, single stepping, software breakpoints, memory manipulation etc.
  • WriteEZ5 Flash programming software (preliminary version)
    • Windows based Flash programming software allows the user to select and download application programs to the YRPBRL78G14 board for evaluation purposes.
  • Applilet3 Device driver code generator
    • Software tool used to generate device driver code to initialize and use on-chip peripherals (preliminary version)
  • Various input / output signals available, such as
    • All I/O ports prepared to be connected to user hardware
    • Virtual UART interface, via the μPD78F0730 78K0 8-bit microcontroller with on-board USB interface
    • 1 LED connected to a RL78/G14 port for visualization.
  • The IAR Embedded Workbench for RL78 and the IAR C-SPY debugger are included. These packages are restricted in such that maximum program code size is limited to 16 Kbytes.
  • Full documentation is included for the Renesas software tools and the RL78/G14 device.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. Wrong port/pin configuration for YRPBRL78G14

    Hello, I got a wrong mapping of Port/Pin during my experimentation that differ of the documentation. Is the problem come from my dev board or my programming ? I even get the same mapping with Applilet3 software.

    Dec 6, 2016
  2. YRPBRL78G14 + Renesas Flash Programmer V3.05.03 + E1 emulator

    Hi, When I tray to program YRPBRL78G14 with its original software 'YRPBRL78G14_Stick_Demo_SW.mot' using an E1 emulator and 'Renesas Flash Programmer V3.05.03', and following 'Chapter 7 How to Use the Renesas Flash Programmer Software ' of the 'YRPBRL78G14 Demo User Manual', I get the following message ...

    Dec 5, 2019
  3. Wrong port/pin configuration for YRPBRL78G14

    Hello, I got a wrong mapping of Port/Pin during my experimentation that differ of the documentation. Is the problem come from my dev board or my programming ? I even get the same mapping with Applilet3 software.

    Dec 6, 2016
View All Results from Support Communities (12)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.