ISL85012EVAL1Z

12A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board

Description

The ISL85012EVAL1Z board is used to evaluate the performance of the ISL85012 high efficiency synchronous buck regulator. The ISL85012 features integrated power switches that are capable of delivering 12A of continuous current within a 3.5mm x 3.5mm package.

The ISL85012 is a highly efficient, monolithic, synchronous buck regulator that can deliver 12A of continuous output current from a 3.8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability.

The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance. For a full list of products, visit the 12V Synchronous Buck Regulator Family page.

Key Features

  • Small, compact design
  • Switch selectable EN (enabled/disabled)
  • Jumper selectable mode (auto-DCM/forced-PWM)
  • Jumper selectable OCP mode (hiccup/latch-off)
  • Jumper selectable default frequency (600kHz/300kHz)
  • Connectors and test points for easy probing

Applications

  • Servers and cloud infrastructure POLs
  • IPCs, factory automation, PLCs
  • Telecom and networking systems
  • Storage systems
  • Test measurement

ISL85012EVAL1Z 12V Sync Buck Regulator Eval Board

ISL85012EVAL1Z 12V Sync Buck Regulator Eval Board

Related Products

ISL85012

Related Videos

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL85012EVAL1Z Mass Production Renesas $81.11 1 3 Farnell -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.