Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ISL6440EVAL1Z evaluation board highlights the operation of the ISL6440 300kHz dual, 180° out-of-phase, step-down pulse width modulation (PWM) controller in an embedded DC/DC converter application. The ISL6440 is a high performance triple-output controller that offers control and protection features for two synchronous buck PWMs.

Features

  • Wide input supply voltage range: 5.6V to 24V, 4.5V to 5.6V
  • Two independently programmable output voltages
  • Switching frequency 300kHz
  • Out-of-phase PWM controller operation: Reduces required input capacitance and power supply induced loads
  • No external current sense resistor: Uses lower MOSFET's rDS(ON)
  • Programmable soft-start
  • Extensive circuit protection functions: PGOOD, UVLO, overcurrent, over-temperature, independent shutdown for both PWMs
  • Excellent dynamic response: Voltage feed-forward with current mode Control

Applications

Documentation

Design & Development

Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?