EL7583IR-EVAL Evaluation Board

3-Channel DC/DC Converter

The EL7583 is a 3-channel DC/DC converter IC which is designed primarily for use in TFT-LCD applications. It features a PWM boost converter with 2.7V to 14V input capability and 5V to 17V output, which powers the column drivers and provides up to 470mA @ 12V, 370mA @ 15V from 5V supply. A pair of charge pump control circuits provide regulated outputs of VON and VOFF supplies at 8V to 40V and -5V to -40V, respectively, each at up to 60mA.

Features

  • TFT-LCD display supply
    • Boost regulator
    • VON charge pump
    • VOFF charge pump
  • 2.7V to 14V VIN supply
  • 5V BOOST<.sub> <17V
  • 5V ON <40V
  • -40V OFF <0V
  • VBOOST = 12V @ 470mA
  • VBOOST = 15V @ 370mA
  • High frequency, small inductor DC/DC boost circuit
  • Over 90% efficient DC/DC boost converter capability
  • Adjustable frequency
  • Adjustable soft-start
  • Adjustable outputs
  • Small parts count
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • TFT-LCD panels
  • PDAs

Related Product

EL7583

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
EL7583IR-EVAL Mass Production call 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.