Overview

Description

The HS3001-MC1 module enables quick application integration with a standard 4-pin connector and fully calibrated HS3001 relative humidity and temperature sensor. The HS3001  integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required. The HS3001-MC1 is fully coated with HumiSeal for better corrosion resistance.

Features

  • RH accuracy: ±1.5%RH, typical (10 to 90%RH, 25°C)
  • HumiSeal coating
  • 14-bit resolution: 0.01%RH, typical 
  • Fast RH response time: 4 seconds, typical
  • Temperature sensor accuracy: ±0.2°C, typical (-10 to +80°C)
  • Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
  • Excellent stability against aging
  • Very low power consumption

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 487 KB
Application Note PDF 131 KB
Overview PDF 600 KB 日本語
3 items

Design & Development

Boards & Kits

Boards & Kits

Models

Videos & Training

Relative Humidity Sensors (RH Sensors)

A brief introduction to Renesas’ relative humidity sensors that offer high accuracy and fast measurement response times, enabling customers to improve overall system performance and feedback control. The humidity sensors feature excellent long-term stability as a result of a robust silicon carbide construction and an innovative design, improving useful lifetime and lowering effective cost.