The RE01 1500KB Evaluation Kit allows the user to evaluate and develop applications that use the benefits of the ultra low power consumption provided by the RE01 1500KB. In addition the RE01 1500KB Evaluation Kit allows the user to easily evaluate applications that intend to use energy harvesting to provide the systems power supply.

Design Support

Quick Start Download
Quick Start Guide Evaluation Kit RE01 1500KB Quick Start Guide (PDF | English, 日本語)
Sample code for LCD operation demo (R_GDT Driver Sample Code) R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.05 - Sample Code (ZIP | English, 日本語)
Sample code for evaluating energy harvesting system demo GDT and SMIP Sample Code with EHC (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code (ZIP)
Power management for energy harvesting system RE01 1500KB Group, 256KB Group Maintenance free power management by RE energy harvesting controller Rev.1.11 - Sample Code (ZIP | English, 日本語)
Sample code for current measurement Current Measurement in Different Power Modes and Clock Frequencies for RE01 1500KB Group Application Note Rev.1.00 - Sample Code (ZIP | English, 日本語)
Hardware Technical Information Download
User's Manual Evaluation Kit RE01 1500KB User's Manual (PDF | English, 日本語)
Schematics Main Board Evaluation Kit RE01 1500KB Main Board Schematics (PDF)
MIP-LCD Expansion Board Evaluation Kit RE01 MIP-LCD Expansion Board Schematics (PDF)
Design Files EKRE01-1500KB Design Data (ZIP | English, 日本語)
Development Tools/Software Download
RE Family Development Tools/Software RE Family Development Environment

Features

  • All peripheral functions of RE01 1500KB including energy harvesting can be evaluated with the power generation elements, the secondary battery connection interface, and the sample code available from Renesas' website.
  • Arduino Uno Header and PMOD interface supported: enable evaluation of energy harvesting system combined with the user's hardware system.
  • On-board debug function supported: enable program debugging by simply connecting the included USB cable to a host PC.
  • Kit Contents
    • Main board
    • PMOD-compatible low-power LCD (Memory-In-Pixel LCD) expansion board (equipped with KYOCERA: TN0181ANVNANN-AN00)
    • Solar panel (Panasonic: AM-1815CA)
    • USB cable (type-A male to micro-B male)

descriptionDocumentation

Title language Type Format File Size Date
RE01 Group Products with 1.5-Mbyte Flash Memory Datasheet 日本語 Datasheet PDF 1.50 MB
star Evaluation Kit RE01 1500KB Quick Start Guide 日本語 Quick Start Guide PDF 540 KB
Evaluation Kit RE01 1500KB Main Board Schematics Manual - Development Tools PDF 162 KB
Evaluation Kit RE01 MIP-LCD Expansion Board Schematics Manual - Development Tools PDF 76 KB
Evaluation Kit RE01 1500KB User's Manual 日本語 Manual - Software PDF 3.43 MB
RE01 Group Products with 1.5-Mbyte Flash Memory User's Manual: Hardware 日本語 Manual - Software PDF 19.17 MB
RE01 1500KB Group Connecting AWS Cloud with FreeRTOS Getting Started Guide for Evaluation Kit RE01 1500KB and NB-IoT- Shield (BG96) Quick Start Guide PDF 2.97 MB
RE01 1500KB Group Software Development Kit (CMSIS Driver Package) Rev1.40 Application Note
Related Files: Sample Code
日本語 Application Note PDF 922 KB
RE01 1500KB Group, 256KB Group Software Development Kit using Smart Configurator Rev1.10 Application Note
Related Files: Sample Code
日本語 Application Note PDF 308 KB
RE01 1500KB Group How to connect to Amazon Web Services using FreeRTOS Application Note
Related Files: Sample Code
日本語 Application Note PDF 2.50 MB
RE01 1500KB Group CMSIS Driver Package Rev1.30 Application Note
Related Files: Sample Code
日本語 Application Note PDF 694 KB
Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note
Related Files: Sample Code
日本語 Application Note PDF 1.59 MB
SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note [Rev.1.05]
Related Files: Sample Code
日本語 Application Note PDF 348 KB
RE01 1500KB Group, 256KB Group Maintenance free power management by RE energy harvesting controller
Related Files: Sample Code
日本語 Application Note PDF 1.96 MB
RE01 1500KB Group Deep Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition to Deep Software Standby Mode Application Note (R01AN5274EJ0102) 日本語 Application Note PDF 110 KB
RE01 1500KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note (R01AN5272EJ0102)
Related Files: Sample Code
日本語 Application Note PDF 195 KB
RE01 1500KB Group Low power mode with keeping peripheral function operation Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON Sleep Mode Application Note (R01AN5273EJ0102)
Related Files: Sample Code
日本語 Application Note PDF 298 KB
RE01 1500KB Group MINPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON VBB Software Standby Mode Application Note (R01AN5271EJ0102)
Related Files: Sample Code
日本語 Application Note PDF 111 KB
Current Measurement in Different Power Modes and Clock Frequencies for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 596 KB
RE01 1500KB Group CMSIS Driver Package Rev1.20 Application Note 日本語 Application Note PDF 688 KB
RE01 1500KB, 256KB Group Getting Started Guide to Development Using CMSIS Package Application Note 日本語 Application Note PDF 8.28 MB
ISL29125 Light Monitoring Display Demo for RE01 1500KB Group Using SMIP and I2C Driver Application Note (R01AN5421EJ0101)
Related Files: Sample Code
Application Note PDF 1.19 MB
RE01 1500KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 1500KB Host Sample Application Note Rev.1.00
Related Files: Sample Code
日本語 Application Note PDF 2.59 MB
RE01 Group IAR Embedded Workbench for Arm patch setup guide Application Note
Related Files: Sample Code
Application Note PDF 511 KB
RE01 Group Differences Between 1500KB Products and 256KB Products Application Note 日本語 Application Note PDF 1.00 MB
LED Blinker Sample Code for RE01 1500KB and 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 190 KB
DMAC Repeat Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 359 KB
DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 361 KB
DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 396 KB
DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 384 KB
I2C Single-Master Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 285 KB
MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 359 KB
RE01 1500KB Group, 256KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication (Using FIFO and DMA) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 110 KB
RE01 1500KB, 256KB Group A/D Scan Conversion (Group Scan) (Low Level Code) 14-Bit A/D Convertor Group Scan Conversion Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 115 KB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (ELC trigger) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 114 KB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (Software trigger) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 114 KB
RE01 1500KB, 256KB Group AGT (Low Level Code) AGT pulse output (compare match PWM) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 157 KB
RE01 1500KB, 256KB Group GPT Saw-wave PWM mode (Low Level Code) GPT Saw-wave PWM mode Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 217 KB
RE01 1500KB, 256KB Group GPT Triangle-wave PWM mode (Low Level Code) GPT Triangle-wave PWM mode Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 217 KB
RE01 1500KB, 256KB Group I2C Communication (Low Level Code) RIIC transmission and reception Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 151 KB
RE01 1500KB, 256KB Group I2C Communication (Low Level Code) SCI Simple I2C Mode Communication Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 161 KB
RE01 1500KB, 256KB Group LVD (Low Level Code) LVD Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 150 KB
RE01 1500KB, 256KB Group QSPI Write to external flash memory (Low Level Code) QSPI Write to external flash memory Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 257 KB
RE01 1500KB, 256KB Group QSPI XIP mode (Low Level Code) QSPI XIP Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 283 KB
RE01 1500KB, 256KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 159 KB
RE01 1500KB, 256KB Group SPI Communication (Low Level Code) SPI transmission and reception Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 107 KB
RE01 1500KB, 256KB Group UART Communication (Low Level Code) UART Communication Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 230 KB
R_GDT Driver Color LCD Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 1.14 MB
R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 1.37 MB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 293 KB
S14AD Scan Conversion and DTC Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 449 KB
USART Asynchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 461 KB
USART Clock-Synchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB, 256KB Group Application Note (R01AN4700EJ0103)
Related Files: Software & Tools - Other
日本語 Application Note PDF 475 KB
Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note (R01AN5338EJ0101)
Related Files: Sample Code
Application Note PDF 1.34 MB
RE01 1500KB Group How to reduce power consumption by using the external DC/DC converter Application Note
Related Files: Sample Code
日本語 Application Note PDF 338 KB
RE01 1500KB Group CMSIS Driver Package Rev1.10 Application Note 日本語 Application Note PDF 665 KB
- RE01 1500KB Group CMSIS Driver Package Rev1.10 Application Note 日本語 Sample Code ZIP 73.58 MB
R_GDT Driver Color LCD Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 1.11 MB
Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note (R01AN5338EJ0100)
Related Files: Sample Code
Application Note PDF 1.33 MB
RE01 1500KB Group A/D Scan Conversion (Group Scan) (Low Level Code) A/D Group Scan Conversion Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 210 KB
RE01 1500KB Group A/D Scan Conversion (Single Scan) (Low Level Code) A/D Single Scan Conversion (ELC trigger) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 207 KB
RE01 1500KB Group A/D Scan Conversion (Single Scan) (Low Level Code) A/D Single Scan Conversion (Software trigger) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 207 KB
RE01 1500KB Group AGT (Low Level Code) AGT Pulse Output (Compare Match PWM) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 382 KB
RE01 1500KB Group GPT Saw-wave PWM Mode (Low Level Code) GPT Saw-wave PWM Mode Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 438 KB
RE01 1500KB Group GPT Triangle-wave PWM Mode (Low Level Code) GPT Triangle-wave PWM Mode Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 470 KB
RE01 1500KB Group I2C Communication (Low Level Code) RIIC Transmission and Reception Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 369 KB
RE01 1500KB Group I2C Communication (Low Level Code) SCI Simple I2C Mode Communication Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 211 KB
RE01 1500KB Group LVD (Low Level Code) LVD Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 207 KB
RE01 1500KB Group QSPI Write to External Flash Memory (Low Level Code) QSPI Write to External Flash Memory Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 436 KB
RE01 1500KB Group QSPI XIP Mode (Low Level Code) QSPI XIP Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 439 KB
RE01 1500KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication (Using FIFO and DMA) Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 208 KB
RE01 1500KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 209 KB
RE01 1500KB Group SPI Communication (Low Level Code) SPI Transmission and Reception Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 340 KB
RE01 1500KB Group UART Communication (Low Level Code) UART Communication Sample Code Application Note
Related Files: Sample Code
日本語 Application Note PDF 217 KB
RE01 1500KB Group Deep Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition to Deep Software Standby Mode Application Note (R01AN5274EJ0101)
Related Files: Sample Code
日本語 Application Note PDF 106 KB
RE01 1500KB Group CMSIS Driver Package Rev1.01 Application Note
Related Files: Sample Code
日本語 Application Note PDF 635 KB
GDT and SMIP Sample Code with EHC (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
Application Note PDF 415 KB
Example of RE01 1500KB Group DSP Library FFT Usage (Polling) Application Note
Related Files: Sample Code
日本語 Application Note PDF 2.42 MB
Example of RE01 1500KB Group DSP Library FIR Usage (Polling) Application Note
Related Files: Sample Code
日本語 Application Note PDF 2.59 MB
Example of RE01 1500KB Group DSP Library IIR Usage (Polling) Application Note
Related Files: Sample Code
日本語 Application Note PDF 2.53 MB
RE01 1500KB Group Low Power Mode Transition Example Application Note
Related Files: Sample Code
日本語 Application Note PDF 1.86 MB
RE01 1500KB Group Mode Transition and Examples to Reduce Power Consumption of RE01 1500KB Group based on SOTB Process Application Note
Related Files: Sample Code
日本語 Application Note PDF 1.87 MB
AGT Output and Underflow Interrupt Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
Application Note PDF 868 KB
USART Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
Application Note PDF 1.16 MB
RE01 1500KB Group CMSIS Driver Package Rev1.00 Application Note
Related Files: Sample Code
日本語 Application Note PDF 589 KB
RE01 1500KB Group PMSC Firmware Updater Application Note
Related Files: Sample Code
日本語 Application Note PDF 668 KB
LED Blinker Sample Code for RE01 1500KB Group Application Note
Related Files: Sample Code
Application Note PDF 783 KB
I2C Single-Master Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 260 KB
DMAC Repeat Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 305 KB
DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 329 KB
DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 334 KB
DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 329 KB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 252 KB
S14AD Scan Conversion and DTC Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 392 KB
SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 336 KB
USART Asynchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 429 KB
USART Clock-Synchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 432 KB
MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note
Related Files: Sample Code
日本語 Application Note PDF 378 KB
[New release] Evaluation Kit RE01 1500KB - Evaluation Kit with RE01 Group Energy Harvesting Embedded Controller - 日本語 Tool News - Release PDF 567 KB
Evaluation Kit RE01 1500KB Release Note 日本語 Release Note PDF 100 KB

file_downloadDownloads

Title language Type Format File Size Date
RE01 1500KB Group Software Development Kit (CMSIS Driver Package) Rev1.40 Application Note - Sample Code 日本語 Sample Code ZIP 78.07 MB
- RE01 1500KB Group Software Development Kit (CMSIS Driver Package) Rev1.40 Application Note 日本語 Application Note PDF 922 KB
RE01 1500KB Group, 256KB Group Software Development Kit using Smart Configurator Rev1.10 Application Note - Sample Code 日本語 Sample Code ZIP 41.41 MB
- RE01 1500KB Group, 256KB Group Software Development Kit using Smart Configurator Rev1.10 Application Note 日本語 Application Note PDF 308 KB
RE01 1500KB Group How to connect to Amazon Web Services using FreeRTOS Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 103.43 MB
- RE01 1500KB Group How to connect to Amazon Web Services using FreeRTOS Application Note 日本語 Application Note PDF 2.50 MB
RE01 1500KB Group CMSIS Driver Package Rev1.30 Application Note - Sample Code 日本語 Sample Code ZIP 76.38 MB
- RE01 1500KB Group CMSIS Driver Package Rev1.30 Application Note 日本語 Application Note PDF 694 KB
Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 14.88 MB
- Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note 日本語 Application Note PDF 1.59 MB
SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code [Rev.1.05] 日本語 Sample Code ZIP 145.02 MB
- SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note [Rev.1.05] 日本語 Application Note PDF 348 KB
ISL29125 Light Monitoring Display Demo for RE01 1500KB Group Using SMIP and I2C Driver Application Note - Sample Code (r01an5421ej0101) Sample Code ZIP 73.35 MB
- ISL29125 Light Monitoring Display Demo for RE01 1500KB Group Using SMIP and I2C Driver Application Note (R01AN5421EJ0101) Application Note PDF 1.19 MB
RE01 1500KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 1500KB Host Sample Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 6.16 MB
- RE01 1500KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 1500KB Host Sample Application Note Rev.1.00 日本語 Application Note PDF 2.59 MB
RE01 Group IAR Embedded Workbench for Arm patch setup guide Application Note Rev.1.01 - Sample Code Sample Code ZIP 1.28 MB
- RE01 Group IAR Embedded Workbench for Arm patch setup guide Application Note Application Note PDF 511 KB
LED Blinker Sample Code for RE01 1500KB and 256KB Group Application Note Rev.1.01 - Sample Code 日本語 Sample Code ZIP 142.07 MB
- LED Blinker Sample Code for RE01 1500KB and 256KB Group Application Note 日本語 Application Note PDF 190 KB
DMAC Repeat Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 120.62 MB
- DMAC Repeat Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 359 KB
DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 120.65 MB
- DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 361 KB
DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 120.70 MB
- DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 396 KB
DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 120.67 MB
- DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 384 KB
I2C Single-Master Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 120.56 MB
MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 159.00 MB
- MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 359 KB
RE01 1500KB Group, 256KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication (Using FIFO and DMA) Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.27 MB
- RE01 1500KB Group, 256KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication (Using FIFO and DMA) Sample Code Application Note 日本語 Application Note PDF 110 KB
RE01 1500KB, 256KB Group A/D Scan Conversion (Group Scan) (Low Level Code) 14-Bit A/D Convertor Group Scan Conversion Sample Code Application Note Rev.1.03 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 2.31 MB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (ELC trigger) Sample Code Application Note Rev.1.03 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 2.30 MB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (Software trigger) Sample Code Application Note Rev.1.03 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 2.30 MB
RE01 1500KB, 256KB Group AGT (Low Level Code) AGT pulse output (compare match PWM) Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.32 MB
- RE01 1500KB, 256KB Group AGT (Low Level Code) AGT pulse output (compare match PWM) Sample Code Application Note 日本語 Application Note PDF 157 KB
RE01 1500KB, 256KB Group GPT Saw-wave PWM mode (Low Level Code) GPT Saw-wave PWM mode Sample Code Application Note Rev.1.03 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 2.46 MB
RE01 1500KB, 256KB Group GPT Triangle-wave PWM mode (Low Level Code) GPT Triangle-wave PWM mode Sample Code Application Note Rev.1.03 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 2.47 MB
RE01 1500KB, 256KB Group I2C Communication (Low Level Code) RIIC transmission and reception Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.24 MB
- RE01 1500KB, 256KB Group I2C Communication (Low Level Code) RIIC transmission and reception Sample Code Application Note 日本語 Application Note PDF 151 KB
RE01 1500KB, 256KB Group I2C Communication (Low Level Code) SCI Simple I2C Mode Communication Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.34 MB
- RE01 1500KB, 256KB Group I2C Communication (Low Level Code) SCI Simple I2C Mode Communication Sample Code Application Note 日本語 Application Note PDF 161 KB
RE01 1500KB, 256KB Group LVD (Low Level Code) LVD Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.30 MB
- RE01 1500KB, 256KB Group LVD (Low Level Code) LVD Sample Code Application Note 日本語 Application Note PDF 150 KB
RE01 1500KB, 256KB Group QSPI Write to external flash memory (Low Level Code) QSPI Write to external flash memory Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.45 MB
- RE01 1500KB, 256KB Group QSPI Write to external flash memory (Low Level Code) QSPI Write to external flash memory Sample Code Application Note 日本語 Application Note PDF 257 KB
RE01 1500KB, 256KB Group QSPI XIP mode (Low Level Code) QSPI XIP Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 4.49 MB
- RE01 1500KB, 256KB Group QSPI XIP mode (Low Level Code) QSPI XIP Sample Code Application Note 日本語 Application Note PDF 283 KB
RE01 1500KB, 256KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.33 MB
- RE01 1500KB, 256KB Group SPI Communication (Low Level Code) SCI Simple SPI Mode Communication Sample Code Application Note 日本語 Application Note PDF 159 KB
RE01 1500KB, 256KB Group SPI Communication (Low Level Code) SPI transmission and reception Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.28 MB
- RE01 1500KB, 256KB Group SPI Communication (Low Level Code) SPI transmission and reception Sample Code Application Note 日本語 Application Note PDF 107 KB
RE01 1500KB, 256KB Group UART Communication (Low Level Code) UART Communication Sample Code Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 2.36 MB
- RE01 1500KB, 256KB Group UART Communication (Low Level Code) UART Communication Sample Code Application Note 日本語 Application Note PDF 230 KB
R_GDT Driver Color LCD Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 149.39 MB
- R_GDT Driver Color LCD Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 1.14 MB
R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.05 - Sample Code 日本語 Sample Code ZIP 293.62 MB
- R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 1.37 MB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 120.57 MB
- S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 293 KB
S14AD Scan Conversion and DTC Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 120.75 MB
- S14AD Scan Conversion and DTC Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 449 KB
USART Asynchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note Rev.1.03 - Sample Code 日本語 Sample Code ZIP 120.72 MB
- USART Asynchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 461 KB
Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note - Sample Code (r01an5338ej0101) Sample Code ZIP 72.98 MB
- Temperature Monitoring Display Demo using External Temperature Sensor and Serial MIP for RE01 1500KB Group Application Note (R01AN5338EJ0101) Application Note PDF 1.34 MB
RE01 1500KB Group How to reduce power consumption by using the external DC/DC converter Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 72.96 MB
- RE01 1500KB Group How to reduce power consumption by using the external DC/DC converter Application Note 日本語 Application Note PDF 338 KB
RE01 1500KB Group CMSIS Driver Package Rev1.10 Application Note - Sample Code 日本語 Sample Code ZIP 73.58 MB
RE01 1500KB Group Deep Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition to Deep Software Standby Mode Application Note - Sample Code (r01an5274xx0101)
Related Files: Application Note
Sample Code ZIP 1.41 MB
RE01 1500KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note - Sample Code (r01an5272xx0101) Sample Code ZIP 1.41 MB
RE01 1500KB Group Low power mode with keeping peripheral function operation Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON Sleep Mode - Sample Code (r01an5273xx0101) Sample Code ZIP 1.49 MB
RE01 1500KB Group MINPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and MINPWON VBB Software Standby Mode Application Note - Sample Code (r01an5271xx0101) Sample Code ZIP 1.41 MB
RE01 1500KB Group CMSIS Driver Package Rev1.01 Application Note - Sample Code 日本語 Sample Code ZIP 73.02 MB
- RE01 1500KB Group CMSIS Driver Package Rev1.01 Application Note 日本語 Application Note PDF 635 KB
GDT and SMIP Sample Code with EHC (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 89.41 MB
- GDT and SMIP Sample Code with EHC (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Application Note PDF 415 KB
Example of RE01 1500KB Group DSP Library FFT Usage (Polling) Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 84.35 MB
- Example of RE01 1500KB Group DSP Library FFT Usage (Polling) Application Note 日本語 Application Note PDF 2.42 MB
Example of RE01 1500KB Group DSP Library FIR Usage (Polling) Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 83.57 MB
- Example of RE01 1500KB Group DSP Library FIR Usage (Polling) Application Note 日本語 Application Note PDF 2.59 MB
Example of RE01 1500KB Group DSP Library IIR Usage (Polling) Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 82.71 MB
- Example of RE01 1500KB Group DSP Library IIR Usage (Polling) Application Note 日本語 Application Note PDF 2.53 MB
RE01 1500KB Group Low Power Mode Transition Example Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 161.28 MB
- RE01 1500KB Group Low Power Mode Transition Example Application Note 日本語 Application Note PDF 1.86 MB
RE01 1500KB Group Mode Transition and Examples to Reduce Power Consumption of RE01 1500KB Group based on SOTB Process Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 82.02 MB
- RE01 1500KB Group Mode Transition and Examples to Reduce Power Consumption of RE01 1500KB Group based on SOTB Process Application Note 日本語 Application Note PDF 1.87 MB
AGT Output and Underflow Interrupt Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 90.21 MB
- AGT Output and Underflow Interrupt Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Application Note PDF 868 KB
USART Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 89.20 MB
- USART Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Application Note PDF 1.16 MB
RE01 1500KB Group CMSIS Driver Package Rev1.00 Application Note - Sample Code 日本語 Sample Code ZIP 77.73 MB
- RE01 1500KB Group CMSIS Driver Package Rev1.00 Application Note 日本語 Application Note PDF 589 KB
RE01 1500KB Group PMSC Firmware Updater Application Note Rev.1.00 - Sample Code 日本語 Sample Code ZIP 53.31 MB
- RE01 1500KB Group PMSC Firmware Updater Application Note 日本語 Application Note PDF 668 KB
LED Blinker Sample Code for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 77.97 MB
- LED Blinker Sample Code for RE01 1500KB Group Application Note Application Note PDF 783 KB
I2C Single-Master Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code
Related Files: Application Note
Sample Code ZIP 86.18 MB
DMAC Repeat Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 85.63 MB
- DMAC Repeat Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 305 KB
DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 76.51 MB
- DTC Block Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 329 KB
DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 79.06 MB
- DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 334 KB
DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 77.17 MB
- DTC Normal Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 329 KB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 85.63 MB
- S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 252 KB
S14AD Scan Conversion and DTC Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 75.30 MB
- S14AD Scan Conversion and DTC Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 392 KB
SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 83.91 MB
- SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 336 KB
USART Asynchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 76.08 MB
- USART Asynchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 429 KB
USART Clock-Synchronous Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code
Related Files: Application Note
Sample Code ZIP 85.63 MB
MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note Rev.1.00 - Sample Code Sample Code ZIP 85.96 MB
- MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 378 KB
EKRE01-1500KB Design Data 日本語 PCB Design Files ZIP 1.36 MB