Skip to main content

Renesas delivers high-performance, reliable SRAM (static random access memory) solutions—including industry-standard, low-power, and high-speed SRAM products for industrial, communications, and defense applications. Our comprehensive portfolio is backed by over 40 years of memory technology expertise and a commitment to quality. The integration of IDT into Renesas further enhances our ability to provide optimal memory solutions, ensuring stable supply and long-lifetime support.

ZBT™ Technology for Networking

ZBT™ Technology for Networking

Designed to eliminate wait states during write/read transitions, ZBT SRAM is ideal for networking applications in which speed and seamless operation are critical.

Military-Grade Reliability

Military-Grade Reliability

We deliver mature device types in military-grade configurations to support key defense applications that demand the highest levels of durability and capability.

Flexible Densities & Architectures

Flexible Densities & Architectures

Our SRAM products feature densities from 256K-bit to 64M-bit, including fast SRAMs up to 4M-bit and synchronous architectures up to 18M-bit.

Product Portfolio

Compare All Products

About SRAM Memory

SRAM stores each bit using bistable latching circuitry, data stability while the device is powered. Unlike DRAM, SRAM requires no periodic refreshing, making it highly efficient. Although typically volatile, SRAM exhibits significant data remanence during operation. SRAM delivers faster performance by using a clock signal to synchronize control signals, optimizing operation alongside the CPU. Both asynchronous and synchronous SRAM products from Renesas are designed to deliver high-speed, dependable memory for various applications.

Support

Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.