The SSTVF16859B is a DDR 13-bit to 26-bit registered buffer for DDR memory modules, including DDRI (PC1600, PC2100), DDR333 (PC2700), and DDRI-400 (PC3200). The device is recommended for SSTL_2 compatible data registers.

Features

  • Differential clock signals
  • Meets SSTL_2 signal data
  • Supports SSTL_2 class I specifications on outputs
  • Low voltage operation: VDD = 2.3V to 2.7V
  • Available in 64-TSSOP and 56-MLF packages

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
SSTVF16859BG
Obsolete TSSOP 64 C No Tube
Availability
SSTVF16859BGLF
Obsolete TSSOP 64 C Yes Tube
Availability
SSTVF16859BGLFT
Obsolete TSSOP 64 C Yes Reel
Availability
SSTVF16859BGT
Obsolete TSSOP 64 C No Reel
Availability
SSTVF16859BKLF
Obsolete VFQFPN 56 C Yes Tray
Availability
SSTVF16859BKLFT
Obsolete VFQFPN 56 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
SSTVF16859B Datasheet Datasheet PDF 242 KB
PCNs & PDNs
PDN# : CQ-17-05 Quarterly Market Declined PDN Product Discontinuation Notice PDF 536 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB