Image

Renesas offers a wide range of time slot interchange (TSI) switch capacity options from 128 x 128 channels to 32K x 32K channels at up to 32Mbits/second multiplexed serial digital media streams. They are used in voice switching systems and media gateways that convert digital media streams between different types of networks.
Part Number |
Function |
Switching Capacity |
PCM Highways (#) |
PCM Rate (Mbps) |
Rate Matching |
Pkg. Type |
---|---|---|---|---|---|---|