Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged as 20-pin SSOP (QSOP)
  • Pb-free packaging available
  • Operating voltages of 3.0 V to 5.5 V
  • Industrial temperature available

Description

The 552A-01 produces 8 low-skew copies of the multiple input clock or fundamental, parallel-mode crystal. Unlike other clock drivers, these parts do not require a separate oscillator for the input. Using IDT's patented Phase-Locked Loop (PLL) to multiply the input frequency, it is ideal for generating and distributing multiple high-frequency clocks. This is a single chip used for 3 different applications: 1) 552A-01 (A mode) — an Oscillator mutiplier 2) 552A-01 (B mode) — a Dual 1:4 buffer 3) 552A-01 (C mode) — a 1:8 Oscillator buffer

Applied Filters: