Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Perfect synchronization and low phase noise clocks for 4G-5G radios

Perfect synchronization and low phase noise clocks for 4G-5G radios
May 14, 2026

About This Video

Tight end-to-end synchronization is a non-negotiable requirement in modern Radio Access Networks, and the demands only grow more stringent with cooperative multi-point, carrier aggregation, and 5G use cases pushing performance boundaries further. This webinar examines how Renesas integrated clock solutions meet those requirements, working through key scenarios including filtering clocks from CPRI/eCPRI interfaces, steering frequencies for IEEE 1588 compliance, and synchronizing data converters for mission-critical applications such as test and measurement, instrumentation, and imaging. The Renesas single-chip radio synchronizer and latest state-of-the-art jitter attenuators are both covered, with a focus on achieving the lowest possible phase noise and best signal-to-noise ratio across wireless and data conversion deployments.