Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Renesas Electronics Corporation

Category: Safety

Library of self-test software functions and guidelines to assist in compliance with the IEC 61508 safety standard for industrial systems.

Industrial systems require specific testing to ensure functional safety and fail-safe operation compliance. The software routines can be implemented in any system for self-testing of Synergy S7G2 MCUs. The routines are to be used after reset and during program execution but can be integrated into the overall system design as desired.

Features

The diagnostics software library contains software tests for:

  • CPU
  • Volatile memory (user RAM)
  • Non-volatile memory (Flash ROM for code and data storage)
  • Clock Frequency Accuracy Measurement Circuit (CAC)
  • Independent Watchdog (IWDT)
  • Low Voltage Detection (LVD) module

Release Information

S7G2 IEC 61508 Self-Test Library 1.1

Current Public Release

Release Date: 2019-04-19

MD5: d8560e9a6641c80cc2176c053277db5c

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download ZIP 1.03 MB
1 item
Type Title Date
Manual - Software PDF 486 KB
Guide PDF 2.26 MB
Application Note PDF 3.57 MB
AI-generated Summary: IEC 61508 defines safety integrity levels (SIL) for electrical and electronic safety systems, with SIL4 being the highest risk level. Safety systems rely on microcontrollers (MCUs) that must verify correct operation of critical functions. The S7G2 MCU series supports safety applications by providing hardware and software mechanisms to detect and handle faults. Key modules include watchdog timers, voltage detection, communication interfaces, memory protection, and analog/digital converters. The document details recommended settings, safety mechanisms at chip, module, software, and system levels, and common terminology to ensure compliance with IEC 61508 requirements.
3 items