Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Renesas Electronics Corporation

Category: Safety

Electronic household appliances require specific testing to ensure safety and reliability compliance. Class B standards are control functions intended to prevent unsafe operation.

The diagnostics software library contains software tests for the CPU, volatile memory (user RAM), non-volatile memory (Flash ROM for code and data storage), Clock Frequency Accuracy Measurement Circuit (CAC), Independent Watchdog (IWDT), Low Voltage Detection (LVD) module, 12-bit A/D Converter (ADC12), Temperature Sensor (TSN), and Port Output Enable for the GPT (POEG) module.

The software routines can be implemented in any system for self-testing of Synergy S3A7 microcontrollers (MCUs). The routines are to be used after reset and during program execution, but can be integrated into the overall system design as desired.

Release Information

S3A7 IEC 60730 Self-Test Library 1.0

Current Public Release

Release Date: 2017-08-15

MD5: c1b5c5056ee17f116a7e13eba470ac4b

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download ZIP 286 KB
1 item
Type Title Date
Certificate PDF 681 KB
Report PDF 1.23 MB
Application Note PDF 490 KB
3 items