Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Updated: Jul. 31, 2023
Renesas Electronics Corporation

* RZ/V2M Linux Package has been updated as RZ/V Verified Linux Package from Jul 31, 2023.
  Download the package from the following RZ/V Verified Linux Package web page.
  RZ/V Verified Linux Package [5.10-CIP]

[Product Overview]

This product provides Linux Package for RZ/V2M 64bit processors. Please read the Release Note included in this first when you use the package.

[Feature]

  • Linux kernel
  • Device Driver

[Target Reference Boards]

RZ/V2M Evaluation Board Kit

History

Jul 31, 2023: Integrated into RZ/V Verified Linux Package [5.10-CIP].
       •Please refer to the Release Note for details of the changes.
Mar 17, 2023:Linux Package [5.10-CIP] V1.3.0 -update1
       •Add the patch to improve the response time of the UART driver.
Oct 31, 2022 : Linux Package [5.10-CIP] V1.3.0, Upgraded the followings:
       •Yocto: Upgraded from 2.3.4 to 3.1.14.
       •Linux kernel: Upgraded from 4.19.165-cip41 to 5.10.83-cip1.
       •Build environment (Linux OS): Upgraded from Ubuntu 18.04 LTS 64bit to Ubuntu 20.04 LTS 64bit.
Mar. 9, 2022: Published the document errata for Linux Package [4.19-CIP] V1.2.0
Feb. 1, 2022: Linux Package [4.19-CIP] V1.2.0 
Oct. 8, 2021: Linux Package[4.19-CIP] V1.1.0
Aug. 31, 2021: Linux Package[4.19-CIP] V1.0.0

Target Devices