Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Updated: Sep. 30, 2025
Renesas Electronics Corporation

Product Overview

This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
Please read the release note included in this first when you use this product.

Functions

  • DRP-AI Driver
  • DRP-AI Sample Application
  • AI Evaluation Software
  • AI Implementation Guide

Target Reference Boards

RZ/V2M Evaluation Board Kit

History

2025/9/30:DRP-AI Support Package Version.7.51
2024/7/31:DRP-AI Support Package Version.7.50
2023/7/31:DRP-AI Support Package Version.7.40
2023/1/31:DRP-AI Support Package Version.7.30
2022/10/31:DRP-AI Support Package Version.7.20
2022/4/28: DRP-AI Support Package Version.7.00
2022/2/1: DRP-AI Support Package Version.6.00
2021/10/8: DRP-AI Support Package Version.5.00
2021/9/1: DRP-AI Support Package Version.4.10

Note

The following packages is required to use this product.

Downloads

RZ/V2M DRP-AI Support Package

All of the following documents are included in the Package.

Release Note

DRP-AI Driver

DRP-AI Sample Application

AI Evaluation Software

AI Implementation Guide

Report

DRP-AI Open source Package

Support Policy

Renesas provides support for the items below for RZ/V2M DRP-AI Support Package without additional payment.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified SW-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas developed SWSource CodeYesYesYes
BinaryYesYes*3Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

Target Device

RZ/V2M

Target Devices