Skip to main content

Overview

Description

Updated: Jan. 15, 2023
Renesas Electronics Corporation

It provides e-AI (embedded artificial intelligence) that infers and executes many of the open source AI frameworks at endpoints using RZ/G2.

Customers can use a collection of Yocto metalayers that allow native inference execution on the RZ/G Series reference platform.

Customer can also quickly evaluate the RZ/G2 series using an image-based sample benchmarking application for product recognition in shopping basket.

Product Overview

The RZ/G series AI BSP incorporates the well-known FOSS (Free and Open Source Software) AI frameworks ArmNN, ONNX Runtime, and TensorFlow Lite into VLP. Customer can perform inference using the results learned on the RZ/G2 platform.

AI BSP Package also includes a sample benchmarking application for each framework that tests the execution performance of some well-known pre-trained image classification models.

Customers can immediately use Linux with AI inference on RZ/G2 boards.

Customer can also try a demo for evaluating RZ/G2 products. Customer can immediately evaluate your RZ/G2 product in the demo.

Features

  • Providing a collection of Yocto metalayers (meta-renesas-ai)
  • For support frameworks are ArmNN, ONNX, Runtime and TensorFlow Lite
  • Easily create an RZ/G series environment by building with VLP or BSP. VLP

Functions

  • Yocto metalayers (meta-renesas-ai)
  • Support framework: ArmNN(v22.02), ONNX Runtime(v1.8.0), TensorFlow Lite(v2.5.3)
  • Sample benchmark application for evaluation

Target Reference Boards

  • RZ/G2 Group
    • HopeRun Technology HiHope RZ/G2H platform (hihope-rzg2h) Rev 4.0
    • HopeRun Technology HiHope RZ/G2M platform (hihope-rzg2m) Rev 4.0 (*1)
    • HopeRun Technology HiHope RZ/G2N platform (hihope-rzg2n) Rev 4.0
    • Silicon Linux RZ/G2E evaluation kit (ek874) Rev C
    • Silicon Linux RZ/G2E evaluation kit (ek874) Rev E
    • RZ/G2L Evaluation Board Kit PMIC version (*2):
      • RZG2L SMARC Module Board v02
      • RZ SMARC Series Carrier Board v04
    • RZ/G2LC Evaluation Board Kit
  • (*1) There are 2 versions of RZ/G2M LSI devices. There are version 3.0 and 1.3 (hereinafter referred to as “RZ/G2M v3.0” and “RZ/G2M v1.3”).
    (*2) “RZ/G2L Evaluation Board Kit” and “RZG2L Evaluation Board Kit PMIC version” includes the RZG2L SMARC Module Board and the RZ SMARC Series Carrier Board.

History

Dec. 29, 2021: New release
Jan. 15, 2023: v5.0.0

Download

Please check the Release Notes below and download the required files.

If you don’t need detailed explanation, please use GitHub.

Support Policy

As a general rule, Renesas does not provide support for this Package.

Blog

Embedded Artificial Intelligence Inference with Renesas RZ/G2

Target Devices

Design & Development

Related Boards & Kits

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?