Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This product is an emulation adapter for RH850/U2B. By using in combination with an exchange adapter (sold separately), you can emulate the target microcomputer to be used. 

Debug chip for RH850/U2B is included. The installed debug chip differs depending on the product model name. [ Learn More ]

Features

  • Connecting an emulator which supports Aurora tracing Note 1, such as the IE850A emulator from Renesas, to the emulation adapter enables debugging with the use of a tracing facility.
  • Using the attached 34-pin to 14-pin conversion connector enables connection of the E2 emulator from Renesas.
  • The combination of the emulation adapter connected to the base board included in the package is usable as an evaluation board for the target MCU.

Note

  1. Aurora is a high-speed communications protocol from Xilinx Inc. but is not supported by the E2 emulator.

Target Devices

Type Title Date
Manual - Development Tools PDF 2.03 MB 日本語
Manual - Development Tools PDF 1.91 MB 日本語
2 items

Specifications

ItemDescription
Product model nameRTE7702500EAB00000JRTE7702500EAB0K000J
Emulator supportedE2, IE850A, arious emulators from Renesas Partners E2, IE850A, arious emulators from Renesas Partners 
Target MCUsRH850/ U2B24, RH850/U2B10, RH850/U2B6RH850/ U2B24, RH850/U2B10
Onboard debug chipR7F702Z20ADBG (Performance configuration)Onboard debug chip R7F702Z2KADBG (Safety configuration)
User system connectionConnected to the connecter mounted on the foot pattern of the MCU via an adapter.Connected to the connecter mounted on the foot pattern of the MCU via an adapter.
External dimensionsEmulation adapter:61mm×55mm
Base board:110mm×120mm
Emulation adapter:61mm×55mm
Base board:110mm×120mm
WeightEmulation adapter:32g
Base board:90g
Emulation adapter:32g
Base board:90g
Conformance with overseas standardsEU:EN55032 Class A, EN55035
USA:FCC part 15 Class A
EU:EN55032 Class A, EN55035
USA:FCC part 15 Class A

 Components

  • Emulation adapter
  • Base board
  • 14-Pin to 46-Pin Conversion Adapter 
  • 34-Pin to 46-Pin Conversion Adapter 
  • Power-supply cable
  • Demounting lever
  • Jumper blocks for pin headers

Connecting the Emulation Adapter to a User System

Image
Figure: System Configuration on Emulation Board

When designing a user system refer to the following descriptions in the Emulation Adapter for the RH850/U2B User's Manual.

  • The specifications of the exchange adapters

For other optional products than the emulation adapter, refer to the user’s manual.

Connecting the Emulation Adapter as an Evaluation Board

Image
Figure: System Configuration on Simle Evaluation Board