Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This emulation pod is an MCU unit used in combination with the IE850. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected. [Learn More]

Support for this product is limited to customers who have already adopted these products. If adopting new products, please consider the successor, RTE7701460EPA00000R.

Target Devices

Successor

RTE7701460EPA00000R

Specifications

ItemDescription
Emulator supportedIE850
Target MCUsRH850/D1M1, RH850/D1M1H, 
RH850/D1L2, RH850/D1L2H, RH850/D1L1
Max. operating frequencySame as target MCUs
Software breakAvailable (Number of points depends on the debugger.)
Hardware break12 points
・8 dedicated for use with the execution of instructions at particular addresses
・4 shared between use with execution and access events
Note: Ranges can be specified by 2 points.
Event detection8 points for post-execution events and 8 points for CPU access events
 A sequential break with up to 4 stages can be created by combining the above types of event.
4 points for DMA access events
 A sequential break with up to 3 stages can be set up from DMA access events.
32-bit counters for counting numbers of passes
Exception event detectionNot available
Realtime traceTrace range: 512K frames
Trace data: Branch source/destination PC, access and time stamp Conditional trace: Section in combination with event detection, qualify and delay
Realtime RAM monitorAvailable (DMA for debugging used)
Direct memory modificationAvailable (DMA for debugging used)
Performance measurementExecution time from run to break
3 points for measurement of program execution times from run to break, and/or between pairs of event points
 Items for measurement: Total execution time, number of passes, maximum execution time, and minimum execution time
4 points for measuring numbers of instructions, interrupts, exceptions, clock cycles, instruction fetches, and hits on the instruction cache in program execution from run to break, and/or between pairs of event points
   Items for measurement: Maximum values, minimum values, latest values, cumulative values, and number of passes
32-bit counters for performance measurement
Realtime profileAvailable (by using trace, depending on the debugger used)
CoverageNot available
External trigger input/Event outputNot available
User system connectionConnected to the connecter mounted on the foot pattern of the MCU via an adapter.
Emulation pod external dimensions (mm)75(W) x 94(D)
Emulation pod weightApprox. 70 g
Conformance with overseas standardsEuropean Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulation pod

User System Connection

Image
RTE7701216EPA-sys

When designing a user system refer to the following descriptions in the users manual.

  • Notes on designing users system
  • External views of connectors and adapters

For other optional products than the emulation pod, refer to Product Lineup (IE850 for RH850) and Option Products (PDF | English, 日本語).

Target Devices

  • RH850/D1M1, RH850/D1M1H, RH850/D1L2, RH850/D1L2H, RH850/D1L1Note1

Note
1.The buffers of port P21 cannot be used at 5 V. Attempting to use them at 5 V will result in the emulation pod emitting smoke or catching fire. Contact us if you had intended to use the buffers of port P21 at 5 V.