Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This emulation pod is an MCU unit used in combination with the IE850. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected. [Learn More]

Support for this product is limited to customers who have already adopted these products. If adopting new products, please consider the successor, RTE7701460EPA00000R.

Features

  • Emulator supported: IE850
  • Software break: Available (Number of points depends on the debugger.)
  • Hardware break (Note: Ranges can be specified by 2 points):
    • 12 points
      • 8 dedicated for use with the execution of instructions at particular addresses
      • 4 shared between use with execution and access events
  • Event detection:
    • 8 points for post-execution events and 8 points for CPU access events A sequential break with up to 4 stages can be created by combining the above types of event.
    • 4 points for DMA access events A sequential break with up to 3 stages can be set up from DMA access events.
    • 32-bit counters for counting numbers of passes
  • Exception event detection: Not available
  • Realtime trace
    • Trace range: 512K frames
    • Trace data: Branch source/destination PC, access and time stamp
    • Conditional trace: Section in combination with event detection, qualify and delay
  • Realtime RAM monitor: Available (DMA for debugging used)
  • Direct memory modification: Available (DMA for debugging used)
  • Performance measurement
    • Execution time from run to break
    • 3 points for measurement of program execution times from run to break, and/or between pairs of event points. Items for measurement: Total execution time, number of passes, maximum execution time, and minimum execution time
    • 4 points for measuring numbers of instructions, interrupts, exceptions, clock cycles, instruction fetches, and hits on the instruction cache in program execution from run to break, and/or between pairs of event points
      Items for measurement: Maximum values, minimum values, latest values, cumulative values, and number of passes
      32-bit counters for performance measurement
  • Realtime profile: Available (by using trace, depending on the debugger used)
  • Coverage: Not available
  • External trigger input/Event output: Not available
  • User system connection: Connected to the connecter mounted on the foot pattern of the MCU via an adapter.
  • Emulation pod external dimensions (mm): 75(W) x 94(D)
  • Emulation pod weight: Approx. 70 g
  • Conformance with overseas standards:
    • European Standards: EN 55022 Class A, EN 55024
    • US FCC Standard: FCC part 15 Class A

Target Devices

Type Title Date
Manual - Hardware PDF 263 KB 日本語
Manual - Development Tools PDF 340 KB 日本語
Manual - Development Tools PDF 469 KB 日本語
Manual - Development Tools PDF 469 KB 日本語
Manual - Development Tools PDF 1011 KB 日本語
5 items