Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This emulation pod is an MCU unit used in combination with the IE850. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected. [Learn More]

Target Devices

Specifications

ItemDescription
Emulator supportedIE850
Target MCUsV850E2/DN4-H [μPD70F3532]
Max. operating frequencySame as target MCUs
Software break96 available (possibly reduced by breakpoints required by the debugger internally; usually 1)
Hardware breakBefore: 4 points
After: 8 points (triggered by Event)
Access: 6 points (triggered by Event)
* Ranges can be specified by 2 points.
Event detectionPost-execution: 8 points
Access detection: 6 points
Pass count: 4096 times
Sequential: 4 steps
Exception event detectionNot available
Realtime traceTrace range: 512K frames
Trace data: Branch source/destination PC, access (DMA included) and time stamp
Conditional trace: Section in combination with event detection, qualify and delay
Realtime RAM monitorAvailable (DMA for debugging used)
Direct memory modificationAvailable (DMA for debugging used)
Execution time measurementStart through end of execution
Maximum, minimum, average pass count of 6 points (33bit counter)
Realtime profileAvailable (by using trace, depending on the debugger used)
CoverageC0 coverage
External trigger input/Event outputNot available
User system connectionConnected to the connecter mounted on the foot pattern of the MCU via an adapter.
Emulation pod external dimensions (mm)57(W) x 57(D)
Emulation pod weightApprox. 40 g
Conformance with overseas standardsEuropean Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulation pod

User System Connection

Image
QB70Fxx-sys

When designing a user system refer to the following descriptions in the users manual.

  • Notes on designing users system
  • External views of connectors and adapters

For other optional products than the emulation pod, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).

Target Devices

V850E2/DN4-H [μPD70F3532]