Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

RZ/T1はEtherCAT®、EtherNet/IP™、PROFINET®等複数のプロトコルに柔軟に対応いたします。
通信用の外付け専用ASSPが不要となり、基板面積削減・システムコスト低減に貢献いたします。

Target Devices

Type Title Date
Application Note PDF 348 KB 日本語
AI-generated Summary: This document outlines general precautions for handling microprocessing and microcontroller units, emphasizing protection against electrostatic discharge, proper power-on processing, and correct signal input during power-off. It highlights the importance of handling unused pins, stabilizing clock signals before releasing reset, avoiding access to reserved addresses, and verifying differences between product versions. It also includes legal disclaimers about usage, liability, and compliance with regulations.
Application Note PDF 3.04 MB 日本語
AI-generated Summary: The document details adding ETG.5003.1 and ETG.5003.2 functionalities to RZ/T1 and EC-1 devices, enabling firmware updates via EtherCAT FoE services. It supports writing files to serial flash ROM during EtherCAT operation, self-booting as a slave, and EEPROM rewriting. Firmware updates use checksums for validation and store new firmware separately from factory defaults, allowing restoration if updates fail. The sample program integrates the firmware updater and common device profile object dictionary into the SSC environment, compatible with TwinCAT and IAR Embedded Workbench.
Application Note PDF 1.56 MB 日本語
AI-generated Summary: The document details a sample program that adds Web server functionality using Ethernet over EtherCAT (EoE) to an EtherCAT slave device. It integrates EtherCAT Slave Stack Code (SSC Tool) with Renesas' TCP/IP stack for RZ/T1, enabling Ethernet communication via a virtual Ethernet driver. The software runs on Cortex-M3 and Cortex-R4 cores, with the latter controlling LED blinking intervals based on web browser input communicated through shared memory. The software structure includes EtherCAT and TCP/IP stacks, and directories for source and middleware files are outlined. Kernel objects for task and resource management in Cortex-M3 are also described.
Application Note PDF 2.09 MB 日本語
AI-generated Summary: The document details the implementation of the RZ/T1 Group EtherCAT sample program, specifying peripheral modules such as the clock generator, EtherCAT slave controller, Ethernet MAC, interrupt controller, compare match timer, extended internal RAM, error control module, and GPIO ports. It outlines the operating environment including the RZ/T1 evaluation board, CPU specifications, operating frequency, voltage, boot modes, memory devices, Ethernet PHY, communication protocol, development tools, and software PLC. Basic references to hardware manuals for peripheral modules are also provided.
Application Note PDF 1.99 MB 日本語
AI-generated Summary: The document details the implementation of an EtherCAT sample program for the RZ/T1 Group with a built-in R-IN engine without using HW-RTOS. It specifies peripheral modules such as the clock generator, EtherCAT slave controller, Ethernet MAC, interrupt controller, compare match timer, error control module, extended internal RAM, and GPIO ports. The operating environment includes the RZ/T1 evaluation board, CPU specifications, operating frequency, voltage, boot mode, memory devices, Ethernet PHY, communication protocol, development tools, and software PLC. The guide references the RZ/T1 Group User's Manual for hardware basics.
Application Note PDF 2.06 MB 日本語
AI-generated Summary: The document details the implementation of an EtherCAT sample program for the RZ/T1 Group with a built-in R-IN engine. It specifies peripheral modules such as the clock generator, EtherCAT slave controller, Ethernet MAC, interrupt controller, compare match timer, extended internal RAM, error control module, and GPIO ports, describing their roles in communication and control. The operation environment includes the RZ/T1 evaluation board, CPU specifications, memory devices, Ethernet PHY, communication protocol, development tools, and software PLC. It references the user manual for hardware basics of the peripheral modules.
Application Note PDF 1.34 MB 日本語
Application Note PDF 1.38 MB 日本語
Application Note PDF 1.10 MB 日本語
AI-generated Summary: The document details the RZ/T1 Group Multi Port Ethernet Driver, specifying peripheral modules such as Cortex-R4F CPU, tightly-coupled memory, Ethernet MAC, and Ethernet switch. It includes a connection diagram and lists required user-prepared devices like LAN cables and debuggers. The operating environment covers the RZ/T1 microcomputer with a 450 MHz Cortex-R4F CPU, specific voltage levels, development tools like IAR Embedded Workbench, and boot modes. Reference manuals and initial setting notes are also provided for further guidance.
Application Note PDF 76 KB 日本語
AI-generated Summary: This document provides essential precautions for handling microprocessing and microcontroller unit products, including proper treatment of unused pins, power-on processing, prohibition of access to reserved addresses, and clock signal stability requirements. It highlights differences between product variants and emphasizes adherence to quality grades and safety measures. Legal disclaimers clarify user responsibilities, usage restrictions, and liability limitations. Contact information for Renesas Electronics sales offices worldwide is also included.
10 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 25.54 MB
Sample Code
Log in to Download ZIP 5.13 MB 日本語 Compiler: ICCARM IDE: IAR EWARM
Sample Code
Log in to Download ZIP 15.20 MB 日本語 Compiler: ICCARM, RenesasGCC IDE: e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 32.95 MB 日本語 Compiler: ICCARM, RenesasGCC IDE: e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 30.79 MB 日本語 Compiler: ICCARM, RenesasGCC IDE: e2 studio, IAR EWARM
Sample Code
Log in to Download ZIP 6.72 MB 日本語 Compiler: ICCARM IDE: IAR EWARM
Sample Code
Log in to Download ZIP 6.95 MB 日本語 Compiler: ICCARM IDE: IAR EWARM
Sample Code
Log in to Download ZIP 2.51 MB 日本語 Compiler: ICCARM IDE: IAR EWARM
Sample Code
Log in to Download ZIP 21.03 MB 日本語 Compiler: ICCARM, KPITGCC IDE: e2 studio, IAR EWARM
9 items

RZ/T1ソフトウェア構成

Image
RZ/T1ソフトウェア構成

プロトコル

プロトコル開発元入手窓口プロトコル実装支援
EtherCAT®Beckhoff Automation株式会社Beckhoff Automation株式会社Webからダウンロード(無償)JSLテクノロジー株式会社
株式会社シェルパ
EtherNet/IP™PORT GmbH株式会社M2Mクラフト株式会社M2Mクラフト
TMG Technologie und Engineering GmbHMKY合同会社JSLテクノロジー株式会社
Softing Industrial Automation GmbH株式会社シェルパ株式会社シェルパ
PROFINET®PORT GmbH株式会社M2Mクラフト株式会社M2Mクラフト
TMG Technologie und Engineering GmbHMKY合同会社JSLテクノロジー株式会社
Softing Industrial Automation GmbH株式会社シェルパ株式会社シェルパ
OPC UASofting Industrial Automation GmbH株式会社アナザーウェア株式会社アナザーウェア
Modbus TCP/IPルネサスルネサスー