Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

DNN compilers are often dedicated to each SoC, which is a high barrier to implementation for customers who design continuously across generations.

The DNN compiler is divided into a front-end part and a back-end part. The front-end part analyzes the graph structure of the neural network, compresses and optimizes the graph, while the back-end part determines the optimal order of operations based on the hardware structure and generates hardware instructions. However, our engineers’ design experience accumulated over many generations have found the front-end parts behave very similarly across all SoC generation.

To improve design efficiency and accelerate time-to-market, Renesas hybrid compiler (HyCo) uses the OSS TVM as a common backbone with excellent functionality extensions in the front-end and integrate the TVM with the back-end designed for each SoC, enabling developers to reuse the same tools across generations.

Features

  • Hybrid Compiler
  • Open-Source Software based AI compiler as common backbone
  • IP vendor specific quality qualified AI compiler

Target Devices

Support Communities

  1. Got error with CEVA License while running reaction_sample

    Hi,  I am trying to follow the video "Hybrid Compiler Installation guide" for setting Hyco from this link: https://www.renesas.com/en/secure/rcg4-adas-xos3-sdk-secure-content For this, I got CEVA SDT lincense and set the file path to $SNCSDT_LICENSE ...

    Feb 17, 2025