| CAD Model: | View CAD Model |
| Pkg. Type: | BOARD |
| Pkg. Code: | PER |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | BOARD |
| Lead Count (#) | 0 |
| Temp. Range (°C) | -20 to 70°C |
| Carrier Type | Reel |
| GPIOs (#) | 19 |
| MCU Type | 32-bit ARM® Cortex™ M3 |
| MOQ | 100 |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | No |
| Pb Free Category | e0 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Program Memory (KB) | 256 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 100 |
| RAM (KB) | 48 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
The ZWIR4512 enables secure low-power wireless IPv6 communication for sensors and small devices. Renesas provides a user-programmable, royalty-free 6LoWPAN stack with mesh routing capability with the ZWIR4512. 6LoWPAN is an Internet Engineering Task Force (IETF) standard to build wireless, low-power IP-based sensor and device networks. These networks can easily be integrated into existing information technology infrastructure or can operate autonomously. Secure communication is provided by standard-compliant implementations of the Internet Protocol Security (IPsec) protocol suite and the Internet Key Exchange Protocol version 2 (IKEv2), which enable highly secure end-to-end communication, including over unsecure network nodes. The module is powered by an Arm® Cortex™ M3 (trademark of Arm Ltd.) microcontroller and provides a rich set of GPIO and peripheral interfaces. Up to 192kB of flash memory and 32kB of RAM are available for the user application. Different low-power modes are provided to save energy in battery-operated devices. The modules provide superior radio properties without the need for complicated external RF design.