Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Temperature-independent MPPT regulation
  • VOUT reverse-current blocking
  • Programmable temperature-compensated termination voltage: 2.48 to 2.74 V ± 1%
  • User programmable maximum charge current: 50mA to 1500mA
  • Input supply under-voltage lockout
  • Full protection for VOUT over-voltage
  • I2C program interface with EEPROM registers
  • Charge status indication

Description

The ZSPM4523 is a DC/DC synchronous switching super capacitor charger with fully integrated power switches, internal compensation, and full fault protection. It uses a temperature-independent photovoltaic maximum power point tracking (MPPT) calculator to optimize power output from the source during Full-Charge Mode. Its 1MHz switching frequency allows using small filter components, which results in smaller board space and reduced bill-of-material costs. In Full-Charge Mode, the duty cycle is controlled by the MPPT function. Once the termination voltage is reached, the regulator operates in Constant Voltage Mode. When the regulator is disabled (the EN pin is low), the device draws 10µA (typical) quiescent current from VOUT. The ZSPM4523 integrates a wide range of protection circuitry, including input supply under-voltage lockout, output over-voltage protection, current limiting, and thermal shutdown. The ZSPM4523 includes supervisory reporting via the NFLT (Inverted Fault) open-drain output to interface other components in the system. Device programming is achieved by the I²C interface through the SCL and SDA pins.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. Range (°C)Carrier Type
ZSPM4523AA1RObsoleteN/AOut of StockVFQFPN16#-40 to 125°CReel
ZSPM4523AA1WObsoleteN/AOut of StockVFQFPN16#-40 to 125°CReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?