Features
- Programmable digital control loop
- Advanced, digital control techniques: Tru-sample Technology™, State-Law Control™ (SLC), and Sub-cycle Response™ (SCR)
- Improved transient response and noise immunity
- Discontinuous conduction mode (DCM)
- Protection features: over-current protection, over-voltage protection (VIN, VOUT), under-voltage protection (VIN, VOUT), overloaded startup, and restart and delay
- Fuse-based NVM for improved reliability
- Operation from a single 5V or 3.3V supply
- Optional PMBus™ address selection without external resistors
Description
The ZSPM1000 is a configurable true-digital single-phase PWM controller for high-current, non-isolated DC/DC supplies. It operates as a synchronous step-down converter in a single-rail and single-phase configuration. The ZSPM1000 integrates a digital control loop, optimized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I2C interface facilitate configuration. IDT's PC-based Pink Power Designer™ provides a user-friendly and easy-to-use interface to the device for communication and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, such as protection and sequencing.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Range (°C) | Carrier Type |
|---|---|---|---|---|---|---|---|
| ZSPM1000ZA1R1 | Obsolete | N/A | Out of Stock | VFQFPN | 24# | -40 to 125°C | Reel |
| ZSPM1000ZI1R1 | Obsolete | N/A | Out of Stock | VFQFPN | 24# | -40 to 85°C | Reel |
Filters
Applied Filters
- Application Note
- Application Note
- Manual - Development Tools
- Manual - Development Tools
- Datasheet - Short-FormZSPM1000 Short-form DatasheetRECOMMENDEDPDF 194 KB 7WDXRDKU4E7E-5-60458 Jan 27, 2016
- DatasheetZSPM1000 DatasheetRECOMMENDED
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
- PresentationPDF 1.85 MB 7WDXRDKU4E7E-5-60546 Apr 26, 2016
- PresentationPDF 284 KB 7WDXRDKU4E7E-5-60543 Apr 26, 2016
- Schematic
- Datasheet - Short-FormZSPM1000 Short-form DatasheetRECOMMENDEDPDF 194 KB 7WDXRDKU4E7E-5-60458 Jan 27, 2016
- DatasheetZSPM1000 DatasheetRECOMMENDED
Recommended Documents (2)
- Datasheet - Short-FormZSPM1000 Short-form DatasheetRECOMMENDEDPDF 194 KB 7WDXRDKU4E7E-5-60458 Jan 27, 2016
- DatasheetZSPM1000 DatasheetRECOMMENDED
Datasheets (2)
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
- Manual - Development Tools
- Manual - Development Tools
Manuals & Guides (5)
- Application Note
- Application Note
Application Notes & White Papers (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Schematic
Schematics & Design Files (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- PresentationPDF 1.85 MB 7WDXRDKU4E7E-5-60546 Apr 26, 2016
- PresentationPDF 284 KB 7WDXRDKU4E7E-5-60543 Apr 26, 2016
Marketing Collateral (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Other
- Software & Tools - Other
- Schematic
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Other
- Software & Tools - Other
- Schematic
Software & Tools (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.