Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-speed, high-current drivers for synchronous N-channel MOSFETs
  • Adaptive dead-time control optimizes efficiency when used with Digital-DC controllers
  • Integrated 30V bootstrap Schottky diode
  • Capable of driving 40A per phase
  • Supports switching frequency up to 1.4MHz
  • >4A source, >5A sink low-side driver
  • >3A source/sink high-side driver
  • <10ns rise/fall times, low propagation delay
  • Adjustable gate drive strength optimizes efficiency for different VIN, VOUT, IOUT, FSW and MOSFET combinations
  • Internal non-overlap watchdog prevents shoot-through currents

Description

The ZL1505 is an integrated high-speed, high-current N-channel MOSFET driver for synchronous step-down DC/DC conversion applications. When used with Zilker Labs Digital- DC™ PWM controllers, the ZL1505 enables dynamically adaptive dead-time control that optimizes efficiency under all operating conditions. A dual input PWM configuration enables this efficiency optimization while minimizing complexity within the driver. Operating from a 4. 5V to 7. 5V input, the ZL1505 combines a 5A, 0. 5W low-side driver and a 3A, 0. 8W high-side driver to support high step-down buck applications. A unique adjustable gate drive current scheme allows the user to adjust the drive current on both drivers to optimize performance for a wide rage of input/output voltages, load currents, power MOSFETs and switching frequencies up to 1. 4MHz. An integrated 30V bootstrap Schottky diode is used to charge the external bootstrap capacitor. An internal watchdog circuit prevents excessive shoot-through currents and protects the external MOSFET switches. The ZL1505 is specified over a wide -40°C to +125°C junction temperature range and is available in an exposed pad DFN-10 package.

Applications

  • High efficiency, high-current DC/DC buck converters with digital control and PMBus™
  • Multi-phase digital DC/DC converters with phase adding/dropping
  • Power train modules
  • Synchronous rectification for secondary side isolated power converters
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ZL1505ALNFTObsoleteN/AOut of StockRoHS:EN
DFN10#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ZL1505ALNFT1ObsoleteN/AOut of StockRoHS:EN
DFN10#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ZL1505ALNFT6ObsoleteN/AOut of StockRoHS:EN
DFN10#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ZL1505ALNNT1ObsoleteN/AOut of StockContactDFN10#Reel2YesNickel/Palladium/Gold-e4-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?