| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG64 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 64 |
| Temp. Range (°C) | -40 to 85°C |
| Carrier Type | Reel |
| Function | Actuator, Motor Controller |
| Length (mm) | 9 |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 81 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.9 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 9 |
The ZAMC4100 integrates an Arm® Cortex®-M0 microcontroller; eight power stages with integrated MOSFETs; SPI, UART, and LIN 2.1 communication interfaces; eight general-purpose digital input/output (I/O) pins; and four general-purpose analog inputs all in a single, compact 9mm x 9mm QFN package. The ZAMC4100 addresses the growing demand for intelligent actuator/motor control in industrial, medical, and automotive applications, and it is ideal for use where a small form factor is required, or external components must be minimized.