Skip to main content

Features

  • Frequency range: 15MHz to 2100MHz
  • Output types: CML, LVDS, LVPECL, HCSL
  • Phase jitter (12kHz to 20MHz): 120fs typical (150fs max)
  • Supply voltage: 1.8V, 2.5V or 3.3V
  • Package options:
    • 2.5mm x 2.0mm x 1.0mm
    • 3.2mm x 2.5mm x 0.85mm
    • 5.0mm x 3.2mm x 0.85mm
  • Frequency stability: ± 25ppm
    • Operating temperatures: -40 °C to +85 °C
  • Frequency stability: ± 50ppm
    • Operating temperatures: -40 °C to +105 °C

Description

The XF is a quartz-based PLL clock oscillator family with <150fs phase jitter offered in three package options: 2.5mm x 2.0mm, 3.2mm x 2.5mm, and 5.0mm x 3.2mm packages. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources. The XF is a quartz-based PLL oscillator with a key focus on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The XF devices are available in a wide frequency range from 15MHz to 2100MHz.

Short lead-time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design makes the XF series an excellent choice over the conventional technologies. The XF family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ± 50ppm for -40 °C to +105 °C. This XF family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

Attributes Value
Function XO, XO, VCXO
Output Type CML, HCSL, LVDS, LVPECL
Output Freq Range (MHz) 15 - 2100
Supply Voltage (V) 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps) 0.15
Freq. Stability Total (± PPM) 25, 50
Temp. Range (°C) -40 to +85°C, -40 to 85°C, -40 to 105°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
DFN 2.0 x 2.5 x 1.0 12 0.4
LGA 2.5 x 3.2 x 0.85 8 1.25
LGA 5.0 x 3.2 x 0.85 8 1.27
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: