Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Solid-State Potentiometer
  • Three-Wire Serial Interface
  • 100 Wiper Tap Points
  • Wiper Position Stored in Non-volatile Memory and Recalled on Power-up
  • 99 Resistive Elements
  • Temperature Compensated
  • End-to-End Resistance, ±20%
  • Terminal Voltages, ±5V
  • Low Power CMOS
  • VCC = 5V
  • Active Current, 3mA max.
  • Standby Current, 750µA max.
  • High Reliability
  • Endurance, 100,000 Data Changes per Bit
  • Register Data Retention, 100 years
  • X9C102 = 1kΩ
  • X9C103 = 10kΩ
  • X9C503 = 50kΩ
  • X9C104 = 100kΩ
  • Packages
  • 8 Ld SOIC
  • 8 Ld PDIP
  • Pb-Free Available (RoHS Compliant)

Description

The X9C102, X9C103, X9C104, X9C503 are Intersil's digitally controlled (XDCP) potentiometers. The device consists of a resistor array, wiper switches, a control section, and non-volatile memory. The wiper position is controlled by a three-wire interface. The potentiometer is implemented by a resistor array composed of 99 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in non-volatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications ranging from control to signal processing to parameter adjustment.

Parameters

AttributesValue
Resistance TaperLinear
Taps (#)100
Resistance Options (kΩ)1
Channels (#)1
Interface3-Wire (Up/Down)
Memory TypeNonvolatile
Vcc (V)4.5 to 5.5
Supply Current Icc (µA)750
Single Supply Voltage Range (V)5.5
Wiper Current (mA)4.4
Wiper Resistance (ohms)40
VL Terminal Voltage (Min) (V)-5
VL Terminal Voltage (Max) (V)5
End-to-End Temperature Coefficient (ppm/°C)600
Middlepoint Ratiometric Tempco20
Advanced FeaturesIntegrated charge pump to allow for single supply to swing -5.5V to 5.5V
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
X9C102SIZActiveAvailableIn StockRoHS:EN
SOIC1ku | $8.78Tube1THAILANDUSA
X9C102SIZT1ActiveN/AIn StockRoHS:EN
SOIC1ku | $8.78Reel1THAILANDUSA
X9C102SZActiveAvailableIn StockRoHS:EN
SOIC1ku | $7.29Tube1THAILANDUSA
X9C102SZT1ActiveN/AOut of StockRoHS:EN
SOIC1ku | $7.29Reel1THAILANDUSA
X9C102PIZObsoleteN/AOut of StockRoHS:EN
PDIPTubeNot Applicable
X9C102PZObsoleteN/AOut of StockContactPDIPTubeNot Applicable
X9C102SIZT2ObsoleteN/AOut of StockContactSOICReel1

Knowledge Base

  1. What is the ESD rating for X9C102, X9C103, X9C104, and X9C503 DCPs?

    Question:What is the ESD withstand voltage for DCPs X9C102, X9C103, X9C104, and X9C503?   Answer:The HBM (Human Body Model) pass voltage is 500 volts and the MM (Machine Model) pass voltage is 50 volts.

  2. What is the default wiper tap position for X9Cxxx series of DCPs?

    Question:What is the default wiper tap position for these parts? Answer:X9C102, X9C103, X9C104, and X9C503: The default wiper tap position is 0.

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?