Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Push button controlled
  • Low power CMOS
  • Active current, 3mA max
  • Standby current, 100µA typical
  • 31 resistive elements
  • Temperature compensated
  • ±20% end to end resistance range
  • -5V to +5V range
  • 32 wiper tap points
  • Wiper positioned via two push button inputs
  • Slow and fast scan modes
  • AUTOSTORE® option
  • Manual store option
  • Wiper position stored in nonvolatile memory and recalled on power-up
  • 100 year wiper position data retention
  • X9511W = 10kΩ
  • Packages
  • 8 Ld PDIP
  • 8 Ld SOIC
  • Pb-free plus anneal available (RoHS compliant)

Description

The Intersil X9511 is a push button controlled potentiometer that is ideal for push button controlled resistance trimming. The X9511 is a resistor array composed of 31 resistive elements. Between each element and at either end are tap points accessible to the wiper element. The position of the wiper element is controlled by the PU and PD inputs. The position of the wiper can be automatically stored in EE memory and then be recalled upon a subsequent power-on operation. The resolution of the X9511 is equal to the maximum resistance value divided by 31. As an example, for the X9511W (10kΩ) each tap point represents 323Ω. All Intersil nonvolatile products are designed and tested for applications requiring extended endurance and data retention.

Parameters

AttributesValue
Resistance TaperLinear
Taps (#)32
Resistance Options (kΩ)10
Channels (#)1
InterfacePushbutton
Memory TypeNonvolatile
Vcc (V)4.5 to 5.5
Supply Current Icc (µA)100
Single Supply Voltage Range (V)5.5
Wiper Current (mA)1
Wiper Resistance (ohms)40
VL Terminal Voltage (Min) (V)-5
VL Terminal Voltage (Max) (V)5
End-to-End Temperature Coefficient (ppm/°C)300
Middlepoint Ratiometric Tempco20
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
X9511WSIZActiveAvailableIn StockRoHS:EN
SOIC1ku | $6.1Tube1MALAYSIA, THAILANDUSA
X9511WSIZT1ActiveAvailableIn StockRoHS:EN
SOIC1ku | $6.1Reel1MALAYSIA, THAILANDUSA
X9511WPIZObsoleteN/AIn StockContactPDIPTubeNot Applicable
X9511WPZObsoleteN/AIn StockContactPDIPTubeNot Applicable
X9511WSZObsoleteN/AOut of StockRoHS:EN
SOICTube1
X9511WSZT1ObsoleteN/AOut of StockRoHS:EN
SOICReel1

Support Communities

  1. Digital Potentiometer recommendation for audio application?

    Hello everyone! First time posting. Trying to find a recommendation for he appropriate digital potentiometer for simple control of audio levels.  This is line level audio controlled by a INC/DEC tact switches. Thank you for any help! 0

    Jan 25, 2022

Knowledge Base

  1. What is the default wiper tap position for X9511?

    Question:What is the default wiper tap position for X9511?   Answer: The default wiper tap position is 0.

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?