Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Solid-state potentiometer
  • 3-wire serial interface
  • Terminal voltage, 0 to +8V
  • 100 wiper tap points
  • Wiper position stored in nonvolatile memory and recalled on power-up
  • 99 resistive elements
  • Temperature compensated
  • End to end resistance range ± 20%
  • Low power CMOS
  • VCC = 5V
  • Active current, 3mA max.
  • Standby current, 1mA max.
  • High reliability
  • Endurance, 100,000 data changes per bit
  • Register data retention, 100 years
  • RTOTAL value = 10kΩ
  • Packages
  • 8 Ld SOIC and DIP
  • Pb-free plus anneal available (RoHS compliant)

Description

The Intersil X9318 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 99 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer for voltage control or as a two-terminal variable resistor for current control in a wide variety of applications.

Parameters

AttributesValue
Resistance TaperLinear
Taps (#)100
Resistance Options (kΩ)10
Channels (#)1
Interface3-Wire (Up/Down)
Memory TypeNonvolatile
Vcc (V)4.5 to 5.5
Supply Current Icc (µA)300
Single Supply Voltage Range (V)8
Wiper Current (mA)3
Wiper Resistance (ohms)40
VL Terminal Voltage (Max) (V)8
End-to-End Temperature Coefficient (ppm/°C)300
Middlepoint Ratiometric Tempco20
Advanced FeaturesInternal charge pump to generate terminal voltage capability greater than VCC
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • LCD bias control
  • DC bias adjustment
  • Gain and offset trim
  • Laser diode bias control
  • Voltage regulator output control
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
X9318WS8IZActiveAvailableIn StockRoHS:EN
SOIC1ku | $5.81Tube1MALAYSIA, THAILANDUSA
X9318WS8IZT1ActiveN/AOut of StockRoHS:EN
SOIC1ku | $5.81Reel1MALAYSIA, THAILANDUSA
X9318WS8ZActiveAvailableIn StockRoHS:EN
SOIC1ku | $5.81Tube1MALAYSIA, THAILANDUSA
X9318WS8ZT1ActiveN/AOut of StockRoHS:EN
SOIC1ku | $5.81Reel1MALAYSIA, THAILANDUSA
X9318WP8ObsoleteN/AOut of StockContactPDIPTube
X9318WP8IObsoleteN/AOut of StockContactPDIPTube
X9318WP8IZObsoleteN/AOut of StockContactPDIPTubeNot Applicable
X9318WS8ObsoleteN/AOut of StockContactSOICNTube
X9318WS8IObsoleteN/AOut of StockContactSOICNTube
X9318WS8IT1ObsoleteN/AOut of StockContactSOICNReel
X9318WS8T1ObsoleteN/AOut of StockContactSOICNReel

Knowledge Base

  1. What is the default wiper tap position for X93xx series of DCPs?

    Question:What is the default wiper tap position for these parts? Answer: See table below: P/N # Taps Default Tap Position X9313 32 0 X9314 32 0 X9315 32 0 X9317 100 99 X9318 100 0 X9319 100 0

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?