Lead Count (#) | 144 |
Pkg. Code | pkg_8044 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Moisture Sensitivity Level (MSL) | |
RoHS (UPD70F3347GJ(A)-UEN-A) | EnglishJapanese |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | V850ES |
Bit Size | 32 |
Program Memory (KB) | 768 |
Data Flash (KB) | 0 |
RAM (KB) | 60 |
Lead Count (#) | 144 |
Supply Voltage (V) | 2.85 - 3.6 |
Operating Freq (Max) (MHz) | 32 |
I/O Ports | 128 |
Timer | 16-bit x 11-ch |
ADC | 10-bit x 16-ch |
RTC | No |
DMA | Yes |
Ethernet | No |
LVD or PVD | Yes |
DAC | 8-bit x 2-ch |
Temp. Range | -40 to +85°C |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 20 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 20 |
The V850ES/SG3 and V850ES/SJ3 are 32-bit single-chip microcontrollers that includes the V850ES CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850ES/SG3 and V850ES/SJ3 includes an IEBus ® (Inter Equipment Bus ®) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller.