Lead Count (#) | 144 |
Pkg. Code | pkg_8044 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
RoHS (UPD703266HYGJ-XXX-UEN-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | V850ES |
Bit Size | 32 |
Program Memory (KB) | 640 |
Data Flash (KB) | 0 |
RAM (KB) | 48 |
Lead Count (#) | 144 |
Supply Voltage (V) | 3 - 3.6 |
Operating Freq (Max) (MHz) | 32 |
CAN (ch) | 1 |
I/O Ports | 128 |
Timer | 16-bit x 11-ch |
ADC | 10-bit x 16-ch |
RTC | No |
DMA | Yes |
Ethernet | No |
LVD or PVD | No |
DAC | 8-bit x 2-ch |
Temp. Range | -40 to +85°C |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 20 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 20 |
The V850ES/SG2-H and V850ES/SJ2-H is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.