Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_3012
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD70F3610M1GBA1-GAH-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850ES
Bit Size32
Program Memory (KB)64
Data Flash (KB)0
RAM (KB)6
Lead Count (#)64
Supply Voltage (V)3.3 - 5.5
Operating Freq (Max) (MHz)20
CAN (ch)1
I/O Ports51
Timer16-bit x 6-ch
ADC10-bit x 10-ch
RTCNo
DMANo
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +110
Family NameV850
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

Support for the V850ES/Fx3-L is limited to customers who have already adopted these products.