| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0176KE-A |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24x24 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E2M |
| Bit Size | 32 |
| Program Memory (KB) | 1536 |
| Data Flash (KB) | 32 |
| RAM (KB) | 192 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 160 |
| CAN (ch) | 1 |
| I/O Ports | 127 |
| Timer | 16-bit x 32-ch, 32-bit x 4-ch |
| ADC | 10-bit x 12-ch |
| RTC | Yes |
| DMA | Yes |
| Ethernet | Yes |
| LVD or PVD | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | V850 |
| Length (mm) | 24 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 24x24 |
| Width (mm) | 24 |
The V850E2/Sx4-H is supported only for customers who have already adopted any of the products. For new adoption, please consider RH850/F1L, RH850/D1L, or RH850/D1M products.