Lead Count (#) | 176 |
Pkg. Code | pkg_7644 |
Pkg. Type | FQFP |
Pkg. Dimensions (mm) | 24 x 24 x 3 |
RoHS (UPD703590GM-JEU-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | V850E2 |
Bit Size | 32 |
Program Memory (KB) | 192 |
Data Flash (KB) | 0 |
RAM (KB) | 32 |
Lead Count (#) | 176 |
Supply Voltage (V) | 3 - 3.6 |
Operating Freq (Max) (MHz) | 200 |
I/O Ports | 78 |
Timer | 16-bit x 12-ch |
ADC | 10-bit x 8-ch |
RTC | No |
DMA | Yes |
Ethernet | No |
LVD or PVD | No |
Temp. Range (°C) | -40 to +80°C |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 24 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 24 x 24 x 3 |
Pkg. Type | FQFP |
Tape & Reel | No |
Thickness (mm) | 3 |
USB | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 7 |
Width (mm) | 24 |
Support for the V850E2/ME3 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX130, RX110 or RZ/T1 Group.