| Pkg. Type: | FQFP |
| Pkg. Code: | pkg_8078 |
| Lead Count (#): | 208 |
| Pkg. Dimensions (mm): | 28 x 28 x 3.8 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E2M |
| Bit Size | 32 |
| Program Memory (KB) | 2048 |
| Data Flash (KB) | 64 |
| RAM (KB) | 144 |
| Lead Count (#) | 208 |
| Supply Voltage (V) | 3 - 5.5 |
| Operating Freq (Max) (MHz) | 160 |
| CAN (ch) | 6 |
| I/O Ports | 157 |
| Timer | 16-bit x 122-ch, 32-bit x 8-ch |
| ADC | 12-bit x 48-ch |
| RTC | Yes |
| DMA | Yes |
| Ethernet | Yes |
| LVD or PVD | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | V850 |
| Length (mm) | 28 |
| Pkg. Dimensions (mm) | 28 x 28 x 3.8 |
| Width (mm) | 28 |
The V850E2/Fx4-H is supported only for customers who have already adopted these products. The RH850/F1L or RH850/F1H are recommended for new designs.