Lead Count (#) | 408 |
Pkg. Code | PRBG0408FA-A |
Pkg. Dimensions (mm) | 27x27 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | V850E2M |
Bit Size | 32 |
Program Memory (KB) | 3072 |
Data Flash (KB) | 32 |
RAM (KB) | 256 |
Lead Count (#) | 408 |
Supply Voltage (V) | 2.7 - 5.5 |
Operating Freq (Max) (MHz) | 160 |
CAN (ch) | 3 |
I/O Ports | 165 |
Timer | 16-bit x 80-ch, 32-bit x 12-ch |
ADC | 10-bit x 16-ch, 12-bit x 16-ch |
RTC | Yes |
DMA | Yes |
Ethernet | No |
LVD or PVD | Yes |
Temp. Range | -40 to +105°C |
Family Name | V850 |
Human Machine Interface | Display Function |
Length (mm) | 27 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 27x27 |
Width (mm) | 27 |
The V850E2/Dx4-H is 32-bit V850E2M-H core microcontroller for high-end and high performance automotive dashboard applications.