| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_2881 |
| Lead Count (#): | 357 |
| Pkg. Dimensions (mm): | 20 x 20 x 1.53 |
| Pitch (mm): |
| RoHS (UPD70F3441F1(A2)-JA1-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E1 |
| Bit Size | 32 |
| Program Memory (KB) | 992 |
| Data Flash (KB) | 32 |
| RAM (KB) | 60 |
| Lead Count (#) | 357 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 128 |
| CAN (ch) | 2 |
| I/O Ports | 143 |
| Timer | 16-bit x 12-ch |
| ADC | 10-bit x 20-ch |
| RTC | No |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +125 |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 20 x 1.53 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.53 |
| Width (mm) | 20 |
The V850E/PHO3 devices provide an excellent combination of general purpose peripheral functions like serial communication interfaces, timers/counters, measurement and control functions, with dedicated motor control timers and full CAN network support. The integrated FlexRay™ interface implements the FlexRay™ network protocol and ideally suited for automotive control and electric power steering (EPS) applications. It is also an excellent choice for other applications where a combination of sophisticated peripheral functions and CAN network support is required.