| CAD Model: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | pkg_7901 |
| Lead Count (#): | 180 |
| Pkg. Dimensions (mm): | 13 x 13 x 1.58 |
| Pitch (mm): | 0.8 |
| RoHS (UPD70F3040F1-EN2-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 180 |
| RTC | No |
| DMA | No |
| Ethernet | No |
| LVD or PVD | No |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 13 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 13 x 13 x 1.58 |
| Pkg. Type | FBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.58 |
| Width (mm) | 13 |
The V850/SV1 Group is supported only for customers who have already adopted these products.